DIN 787 T-Slot Bolts

Photo

DIN 787 T-Slot Bolts

Product description

Information

The official standard sheet of T-slot bolts DIN 787 also lists the sizes 5, 36, 42, 48 and 54.

Specification

Heat-treated steel

  • Property class 8.8
  • Forged
  • Blackened

Slot flats milled


RoHS

Technical drawing

3D
Hide technical drawing
DIN 787 T-Slot Bolts sketch

Article options / Table

Show / Hide columns
-0,3 / -0,5dLength l - Thread length b
l - b

l - b

l - b

l - b
ekFor T-slots DIN 650
6M 625 - 1540 - 28--10 -0,54 -0,56
8M 832 - 2250 - 35--13 -0,56 -0,58
10M 1040 - 3063 - 45100 - 60-15 -0,56 -0,510
12M 1250 - 3580 - 55125 - 75-18 -0,57 -0,512
14M 1250 - 3580 - 55125 - 75200 - 12022 -0,58 -0,514
18M 1663 - 45100 - 63160 - 100250 - 15028 -0,510 -0,518
22M 2080 - 55125 - 85200 - 125-35 -0,514 -0,522
28M 24100 - 70160 - 110250 - 150-44 -118 -128

Build & Price

Open 3D configurator
Nut width a
Thread d
Length l

Selected Part (How to order)

Total (net)
6,04
plus VAT 1,15 €
gross 7,19 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.