JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6322 Workholding Bolts with Ball-Type Shoulder

Photo

GN 6322 Workholding Bolts with Ball-Type Shoulder Type: B - Workholding bolt, high, cylindrical
Type: B - Workholding bolt, high, cylindrical
GN 6322 Workholding Bolts with Ball-Type Shoulder Type: B - Workholding bolt, high, cylindrical GN 6322 Workholding Bolts with Ball-Type Shoulder Type: C - Workholding bolt, high, flattened

Product description

Information

Workholding bolts GN 6322 are used for positioning in bores, with the ball-type shoulder facilitating the insertion into the bore.

The flattened design (type C) helps to compensate tolerances in the spacing of two bores. Another application of this design is to fix parts to be positioned in one direction only.

Specification

  • Steel
    Hardened

RoHS

Technical drawing

3D
Hide technical drawing
GN 6322 Workholding Bolts with Ball-Type Shoulder sketch

Article options / Table

Type

BWorkholding bolt, high, cylindrical
CWorkholding bolt, high, flattened
Show / Hide columns
d1 g6d2 n6d3 -0,01/-0,05d4h1h2Length ls
Type C
tr
10710M 3102,572,562,5
12812M 412382,583
161216M 5164124,3104
201420M 5205145105
221622M 5225,5165105,5
251825M 5256185,6106

Build & Price

Open 3D configurator
Diameter d1
Width d2
Type


Selected Part (How to order)

Total (net)
16,25
plus VAT 3,09 €
gross 19,34 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6322-10-7-BGN 6322-10-7-CGN 6322-12-8-BGN 6322-12-8-CGN 6322-16-12-BGN 6322-16-12-CGN 6322-20-14-BGN 6322-20-14-CGN 6322-22-16-BGN 6322-22-16-CGN 6322-25-18-BGN 6322-25-18-C

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.