GN 123 Sheet Metal Punches for Mounting Latches

Sheet Metal Punches GN 123: for Mounting Latches

Product description

These sheet metal punches GN 123 allow the operator to punch in a simple way fixing holes in sheet metal doors for latches with square V14 and V20.

Sheet metal punches GN 123 are ideally suited for punching holes into sheet metal up to 2mm thickness.

Assembly instruction
Set predrill hole d. We recommend using an adhesive tape with the centre of the punch hole and the datum lines showing.
Insert pull bolt with punch.
Attach the die, align along the datum lines and fix in place with the hexagon nut / set punch hole.

Specification

Steel


Punch and die
hardened (56 ÷ 58 HRC)


RoHS

On request

Sheet metal punches GN 123.5 for stainless steel sheet

Hide technical drawing
GN 123 Sheet Metal Punches for Mounting Latches sketch

Article options / Table

Show / Hide columns
s1  +0,1
Square
e Ø +0,5d
Pilot drilling
s2
max. sheet metal
thickness
V 14,116,3112
V 20,122,5152

Build & Price

Square s1
Square s1

Selected Part (How to order)

Total (net)
320,41
plus VAT 60,88 €
gross 381,29 €
In stock
Weight: 0,475 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.