JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2182 Edge Protection Seal Profiles Material Combination PVC / EPDM

Photo

GN 2182 Edge Protection Seal Profiles Type: D - Side seal profile
Type: D - Side seal profile
GN 2182 Edge Protection Seal Profiles Type: D - Side seal profile GN 2182 Edge Protection Seal Profiles Type: A - Upper seal profile

Product description

Information

Edge protection seal profiles GN 2182 can be used to seal doors, covers and hatches. The profiles are pressed by hand onto the front of metal sheets and plates. The embedded clamp insert prevents detachment. Glue or other adhesives are not required.

When assembled, the profile should deform slightly according to w2. This ensures an optimal seal. Adherence to the guideline placement radii (r1...r4) is recommended in order to ensure a tight profile seal and to make assembly easier.

Specification

Clamping profile
Polyvinyl Chloride (PVC)

  • Black
  • Hardness 70±5 Shore A

Sealing profile
Ethylene propylene diene rubber (EPDM)

  • Black
  • Hardness 25±5 Shore A

Clamp insert
Steel clamping band


Temperature resistant -40 °C to 90 °C


Weather exposure


RoHS

Technical drawing

3D
Hide technical drawing
GN 2182 Edge Protection Seal Profiles sketch

Article options / Table

Type

AUpper seal profile
DSide seal profile
Show / Hide columns
h1
Type A
h1
Type D
Length l
in meter
a
Clamping area
bh2h3h4kr1r2r3r4w1w2
up to 50%
permissible
deformation
-9,520501 - 2981,543,25152030508,756,75
14,5-20501 - 26,58---402010-6,55,25

Build & Price

Open 3D configurator
h1
h1
Type


Length l (in meters)

Application Examples

Edge protection application drawing Edge protection application drawing 2

Application examples
Given their versatility, edge protection profiles and edge protection seal profiles can be used in a wide variety of applications in which other Ganter products are being used. This opens up a variety of product combinations to create a desired system design, particularly in conjunction with the product group 3.3 Hinging, Latching, Locking of Doors and Covers and product group 2.4 Tensioning with Clamping Mechanisms.

Construction Example

Drawing Edge protection Construction example

Construction example
The portrayed assembly involves the standard use of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are mounted on the door and the fixed frame. For safety, the opening behind the door has an edge protection profile on the cut edges.

Selected Part (How to order)

Total (net)
100,18
plus VAT 19,03 €
gross 119,21 €
In stock
Weight: 1,685 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40082900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2182-9,5-D-20GN 2182-9,5-D-50GN 2182-14,5-A-20GN 2182-14,5-A-50

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.