GN 244 Leveling Feet Threaded Stud with Spherical Seating

Photo

GN 244 Leveling Feet without Mounting Holes Type: BG - With nut, with rubber pad
ELESA original design code

LV.A-125-ACV
Type: BG - With nut, with rubber pad
GN 244 Leveling Feet without Mounting Holes Type: BG - With nut, with rubber pad GN 244 Leveling Feet without Mounting Holes Type: A - Without nut, without rubber pad GN 244 Leveling Feet without Mounting Holes Type: AG - Without nut, with rubber pad GN 244 Leveling Feet without Mounting Holes Type: B - With nut, without rubber pad

Product description

Information

Leveling feet GN 244 are known for their high static load capacity.

The values given in the table regarding the static load capacity serve as a guide line only and if these are exceeded serious permanent deformation or breakage of the plastic foot could occur.

The values given above have been arrived at by a series of tests whereby a limited number of leveling feet were subjected for a limited time to a vertical static load in relation to the feet.

Specification

Foot
Plastic Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 100° C

Threaded stud
Steel zinc plated, blue passivated

  • Property class 5.8

Hexagon nut DIN 934
Steel zinc plated, blue passivated

Rubber pad (NBR)

  • Hardness 90 Shore A
  • Black
  • Reinforced by zinc plated steel disk

RoHS

Technical drawing

3D
Hide technical drawing
GN 244 Leveling Feet without Mounting Holes sketch

Article options / Table

Type

AWithout nut, without rubber pad
BWith nut, without rubber pad
AGWithout nut, with rubber pad
BGWith nut, with rubber pad
Show / Hide columns
d1d2l1l2l3A/FStatic load
in kN
(see information)
125M 2013618664452440
125M 2413618664452440
125M 3013618664453040

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Thread length l1
Type




Selected Part (How to order)

Total (net)
38,85
plus VAT 7,38 €
gross 46,23 €
In stock
Weight: 0,894 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.