GN 248 Leveling Feet Steel, with Vibration Damping

Leveling Feet GN 248: Steel, with Vibration Damping
ELESA original design
code: LW.A.

Product description

Leveling feet GN 248 with damping element made of rubber are used to damp vibrations (oscillations) and shock movements.

This has a positive influence on the life of a machine and helps to abate noise.

Using the details on the maximum static load F, the maximum permissible compression and the resulting stiffness, the achievable degree of insulation can be determined with the help of the method shown on page 921.

The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Vibration damping element
Natural rubber NR

  • Hardness 80 Shore A
  • Black

Reinforcing plate, spindle head, support plate
Steel
Zinc plated, blue passivated


Adjustable spindle
Steel

  • Zinc plated, blue passivated
  • Property class 5.8

Hex nut ISO 4032
Steel, zinc plated


RoHS

Hide technical drawing
GN 248 Leveling Feet, Steel, with Vibration Damping sketch

Article options / Table

Show / Hide columns
d1d2l1d3d4l2
min.

max.
l3l4s
Square
Static load
in N
Stiffness
in N/mm
max. compression
in mm
80M 12 x 1,251336072354632107500025002
120M 16 x 1,514480109405136,51091000040002,5
160M 20 x 1,5188100150506343,510122000090002,2
200M 20 x 1,5198130186607354,5101240000150002,7

Build & Price

Foot diameter d1
Thread d2
Length l1
Foot diameter d1
Thread d2
Length l1

Degree of isulation

Diagramme Isolation grade

Interference frequency [Hz]:
is the frequency emanating from a machine,
e.g. from the machine main shaft speed [rpm].

Static load F [N]:
is the load acting on each vibration-dampening element (levelling foot).

Degree of insulation [%]:
measure for absorbing the interference frequency (dampening)

Compression s [mm]:
is the change in the height of the dampening element (spring excursion).

Stiffness R [N/mm]:
is the load causing the dampening element to be compressed by 1 mm (spring rate).

Determining the suitable levelling foot and the achievable degree of insulation

The first step is to determine the static load F for each levelling foot. With favourably arranged levelling feet and therefore an evenly distributed load F, this value is calculated using the following equation:

Force due to weight of the machine [N] / Number of levelling feet

= static load F [N] for each levelling foot

Use the calculated static load F to select a levelling foot from the table, making sure that the static load F lies as close as possible to the static load capacity without exceeding it. The associated stiffness R of the selected levelling foot is also taken from the table.
The actual compression is then calculated using the equation below:

Static load F [N] per levelling foot /
Stiffness R [N/mm]

= actual compression s [mm]

Starting from the calculated actual compression s, the achievable degree of insulation as factor of the interference frequency can now be taken from the graph shown above.
To optimise the achievable degree of insulation, the number of levelling feet may be changed such that the static load F for each foot is as close as possible below a load capacity value given in the table.
This will increase the compression s which, in turn, results in a higher degree of insulation.
In general it can be said that medium to high frequencies can be very well insulated with sufficient compression.

Example

Static load F (machine weight) = 48,000 N, number of feet = 4, ergo: static load per foot = 12,000 N
Selected foot: d1 = 160, static load capacity 20,000 N, R = 9,000 N/mm
Resulting in an actual compression s of:

12,000 N (static load/foot) /
9,000 N / mm (stiffness R)

= 1.3 mm

With an interference frequency of 20 Hz (1,200 rpm), the above graph delivers a degree of insulation of only about 20 %.

To optimize, the number of feet may be increased to 5, resulting in a static load per foot of 9,600 N. A levelling foot whose static load capacity is closer to the new result may now be selected.
Newly selected foot: d1 = 120, static load capacity 10,000 N, R = 4,000 N/mm
This results in an actual compression s of:

9,600 (static load/foot) /
4,000 N/mm (stiffness R)

= 2.4 mm

With the same interference frequency of 20 Hz (1,200 rpm), the above graph now delivers a degree of insulation of approx. 75 %.

Selected Part (How to order)

Total (net)
41,69
plus VAT 7,92 €
gross 49,61 €
In stock
ELESA Code: 415111
Description: LW.A-80-M12x1,25x120
Weight: 0,500 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.