GN 344 Leveling Feet Threaded Stud Steel, Foot Plastic

Leveling Feet GN 344: Threaded Stud Steel, Foot Plastic
ELESA original design
code: LV.A
Type: B - With nut, without rubber pad

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Leveling feet GN 344 are capable of withstanding high static loads through the use of a high density plastic material coupled with a design which distributes the load over a larger area.

The values given in the table regarding the static load capacity serve as a guide line only and if these are exceeded serious permanent deformation or breakage of the plastic socket could occur.

The above values have been arrived at by a series of tests whereby a limited number of leveling feet were subjected for a limited time to a vertical static load to the feet.

The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Leveling feet GN 344 are supplied assembled, but are removable.

Specification

Foot
Plastic Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 100 °C

Threaded stud
Steel

  • Property class 5.8
  • zinc plated, blue passivated

Hex nut ISO 4032
Steel zinc plated, blue passivated


Rubber underlay (NBR)
70 Shore A, black


RoHS

Hide technical drawing
GN 344 Leveling Feet, Foot Plastic / Threaded Stud Steel sketch

Article options / Table

Type

AWithout nut, without rubber pad
BWith nut, without rubber pad
AGWithout nut, with rubber pad
BGWith nut, with rubber pad
Show / Hide columns
d1d2l1l2l3A/FBall ØStatic
load in kN
(see information)
60M 84368--3324141414
60M 10436898-3324141414
60M 12436898-3324141414
60M 146898148-3324141414
60M 16681081481683324161414
60M 1658981381584324242418
60M 20981381581984324242418
60M 24981381581984324242418
80M 84368--3324141414
80M 10436898-3324141416
80M 12436898-3324141416
80M 146898148-3324141416
80M 16681081481683324161416
80M 1658981381584324242418
80M 20981381581984324242418
80M 24981381581984324242418
100M 84368--3324141418
100M 10436898-3324141418
100M 12436898-3324141418
100M 146898148-3324141418
100M 16681081481683324161418
100M 1658981381584324242425
100M 20981381581984324242425
100M 24981381581984324242425
125M 1658981381586746242428
125M 20981381581986746242428
125M 24981381581986746242428

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Type




Foot diameter d1
Thread d2
Thread length l1
Type




Selected Part (How to order)

Total (net)
4,80
plus VAT 0,91 €
gross 5,71 €
In stock
Weight: 0,073 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.