Ball Joints

Ball joints allow holders for scanners, lighting or monitors to be positioned precisely and smoothly about the ball pivot point. Thanks to the efficient clamping mechanism, only small amounts of torque result in comparatively strong clamping pressure on the ball.

GN 782 Ball Joints, Steel Type: KS - Ball with threaded stud<br />Identification No.: 1 - Mounting socket with internal thread

GN 782

Ball Joints, Steel
GN 782 Ball Joints, Stainless Steel Material: NI - Stainless steel<br />Type: KS - Ball with threaded stud<br />Identification No.: 1 - Mounting socket with internal thread

GN 782

Ball Joints, Stainless Steel