JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 70i Cover and Edging Profiles Plastic, for Aluminum Profiles (i-Modular System)

Photo

GN 70i Cover and Edging Profiles, Plastic, for Aluminum Profiles (i-Modular System) Color: KS - Black
Color: KS - Black
GN 70i Cover and Edging Profiles, Plastic, for Aluminum Profiles (i-Modular System) Color: KS - Black GN 70i Cover and Edging Profiles, Plastic, for Aluminum Profiles (i-Modular System) Color: KN - Natural

i-Modular System (Item compatible)

Product description

Information

Cover and edging profiles GN 70i are inserted into the slot of aluminum profiles.

When used as a cover profile, they are installed with the closed side facing out. This way, they protect the slot from dust and dirt, cover the cables and hoses in the slot and make for a visually appealing appearance.

When used as an edging profile, they are installed with the open side facing out. This allows for panel elements such as panes of glass or PMMA to be fixed directly into the groove.

Cover and edging profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Plastic (Polypropylen PP)

  • BlackKSKS
  • NaturalKNKN

RoHS

Technical drawing

3D
Hide technical drawing
GN 70i Cover and Edging Profiles, Plastic, for Aluminum Profiles (i-Modular System) sketch

Article options / Table

Show / Hide columns
nLength l
in meters
Bundle
Pieces
b ≈h ≈s
Clamping range
t
6241092 - 3.58
8241310,54 - 610,5

Build & Price

Open 3D configurator
Slot width n
Color
KN
KS
Length l
Bundle (Pieces)

Selected Part (How to order)

Total (net)
7,22
plus VAT 1,37 €
gross 8,59 €
In stock
Weight: 0,140 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.