Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

DIN 950 Handwheels Cast Iron / Aluminum

Photo

DIN 950 Handwheels, Cast Iron / Aluminum Material: AL - Aluminum
Bore code: B - Without keyway
Type: A - Without handle
Material: AL - Aluminum
Bore code: B - Without keyway
Type: A - Without handle
DIN 950 Handwheels, Cast Iron / Aluminum Material: AL - Aluminum
Bore code: B - Without keyway
Type: A - Without handle DIN 950 Handwheels, Cast Iron / Aluminum Material: AL - Aluminum
Bore code: B - Without keyway
Type: F - With fixed handle DIN 950 Handwheels, Cast Iron / Aluminum Material: AL - Aluminum
Bore code: K - With keyway DIN 6885-1 P9
Type: D - With revolving handle DIN 950 Handwheels, Cast Iron / Aluminum Material: AL - Aluminum
Bore code: V - With square
Type: F - With fixed handle DIN 950 Handwheels, Cast Iron / Aluminum Material: GG - Cast iron
Bore code: B - Without keyway
Type: D - With revolving handle DIN 950 Handwheels, Cast Iron / Aluminum Material: GG - Cast iron
Bore code: K - With keyway DIN 6885-1 P9
Type: A - Without handle DIN 950 Handwheels, Cast Iron / Aluminum Material: GG - Cast iron
Bore code: V - With square
Type: F - With fixed handle

Product description

Information

Going beyond the DIN standard, handwheels DIN 950 are also available with Ø d1 = 180 and in types F and D with fixed or revolving handle.

Specification

Cast ironGG

  • Hub machined
  • Rim turned und polished
    Concentricity and axial runout deviation < 0.4
  • Handles DIN 39 / DIN 98
    Steel, zinc plated, blue passivated

AluminumAL

  • Hub machined
  • Rim turned and polished
    Concentricity and axial runout deviation < 0.4
  • Unmachined body shot-blasted
  • Fixed handle DIN 39
    Steel, zinc plated, blue passivated
  • Revolving handle DIN 98
    Plastic, Polyamide (PA), black
    Spindle steel, zinc plated, blue passivated

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fixing)

Technical drawing

3D
Hide technical drawing
DIN 950 Handwheels, Cast Iron / Aluminum sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9
VWith square

Type

AWithout handle
FWith fixed handle
DWith revolving handle
Show / Hide columns
d1d2 H7
Bore
H11
Square
bd3 ≈d4l1l2 l3 ≈
Type D

Type F
rØ
Handle
No. of spokes
801012-V 91424M 616295348,527163
1001012-V 91526M 617335348,536163
1251214-V 111628M 81836656247203
1401416--1730M 81939656252203
160141516V 121833M 102040807762253
1801618--2035M 102243807772253
200182022V 142238M 102445807780253
250222426V 172648M 12285010296,5101325
315262830V 192853M 12335610296,5132325
400303234V 243265M 12386310296,5171325
500343640V 273478M 12457210296,5220325

Build & Price

Open 3D configurator
Material


Handwheel diameter d1
Bore code



Bore diameter d2
Square s
Type



GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
12,56
plus VAT 2,39 €
gross 14,95 €
In stock
incl. material surcharge: 0,26 €
The material surcharge is already included in the price.
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 950-GG-80-B10-ADIN 950-AL-80-B10-ADIN 950-GG-80-B10-FDIN 950-AL-80-B10-FDIN 950-GG-80-B10-DDIN 950-AL-80-B10-DDIN 950-GG-80-K10-ADIN 950-AL-80-K10-ADIN 950-GG-80-K10-FDIN 950-AL-80-K10-FDIN 950-GG-80-K10-DDIN 950-AL-80-K10-DDIN 950-GG-80-V9-ADIN 950-AL-80-V9-ADIN 950-GG-80-V9-FDIN 950-AL-80-V9-FDIN 950-GG-80-V9-DDIN 950-AL-80-V9-DDIN 950-GG-80-B12-ADIN 950-AL-80-B12-ADIN 950-GG-80-B12-FDIN 950-AL-80-B12-FDIN 950-GG-80-B12-DDIN 950-AL-80-B12-DDIN 950-GG-80-K12-ADIN 950-AL-80-K12-ADIN 950-GG-80-K12-FDIN 950-AL-80-K12-FDIN 950-GG-80-K12-DDIN 950-AL-80-K12-DDIN 950-GG-100-B10-ADIN 950-AL-100-B10-ADIN 950-GG-100-B10-FDIN 950-AL-100-B10-FDIN 950-GG-100-B10-DDIN 950-AL-100-B10-DDIN 950-GG-100-K10-ADIN 950-AL-100-K10-ADIN 950-GG-100-K10-FDIN 950-AL-100-K10-FDIN 950-GG-100-K10-DDIN 950-AL-100-K10-DDIN 950-GG-100-V9-ADIN 950-AL-100-V9-ADIN 950-GG-100-V9-FDIN 950-AL-100-V9-FDIN 950-GG-100-V9-DDIN 950-AL-100-V9-DDIN 950-GG-100-B12-ADIN 950-AL-100-B12-ADIN 950-GG-100-B12-FDIN 950-AL-100-B12-FDIN 950-GG-100-B12-DDIN 950-AL-100-B12-DDIN 950-GG-100-K12-ADIN 950-AL-100-K12-ADIN 950-GG-100-K12-FDIN 950-AL-100-K12-FDIN 950-GG-100-K12-DDIN 950-AL-100-K12-DDIN 950-GG-125-B12-ADIN 950-AL-125-B12-ADIN 950-GG-125-B12-FDIN 950-AL-125-B12-FDIN 950-GG-125-B12-DDIN 950-AL-125-B12-DDIN 950-GG-125-K12-ADIN 950-AL-125-K12-ADIN 950-GG-125-K12-FDIN 950-AL-125-K12-FDIN 950-GG-125-K12-DDIN 950-AL-125-K12-DDIN 950-GG-125-V11-ADIN 950-AL-125-V11-ADIN 950-GG-125-V11-FDIN 950-AL-125-V11-FDIN 950-GG-125-V11-DDIN 950-AL-125-V11-DDIN 950-GG-125-B14-ADIN 950-AL-125-B14-ADIN 950-GG-125-B14-FDIN 950-AL-125-B14-FDIN 950-GG-125-B14-DDIN 950-AL-125-B14-DDIN 950-GG-125-K14-ADIN 950-AL-125-K14-ADIN 950-GG-125-K14-FDIN 950-AL-125-K14-FDIN 950-GG-125-K14-DDIN 950-AL-125-K14-DDIN 950-GG-140-B14-ADIN 950-AL-140-B14-ADIN 950-GG-140-B14-FDIN 950-AL-140-B14-FDIN 950-GG-140-B14-DDIN 950-AL-140-B14-DDIN 950-GG-140-K14-ADIN 950-AL-140-K14-ADIN 950-GG-140-K14-FDIN 950-AL-140-K14-FDIN 950-GG-140-K14-DDIN 950-AL-140-K14-DDIN 950-GG-140-B16-ADIN 950-AL-140-B16-ADIN 950-GG-140-B16-FDIN 950-AL-140-B16-FDIN 950-GG-140-B16-DDIN 950-AL-140-B16-DDIN 950-GG-140-K16-ADIN 950-AL-140-K16-ADIN 950-GG-140-K16-FDIN 950-AL-140-K16-FDIN 950-GG-140-K16-DDIN 950-AL-140-K16-DDIN 950-GG-160-B14-ADIN 950-AL-160-B14-ADIN 950-GG-160-B14-FDIN 950-AL-160-B14-FDIN 950-GG-160-B14-DDIN 950-AL-160-B14-DDIN 950-GG-160-K14-ADIN 950-AL-160-K14-ADIN 950-GG-160-K14-FDIN 950-AL-160-K14-FDIN 950-GG-160-K14-DDIN 950-AL-160-K14-DDIN 950-GG-160-V12-ADIN 950-AL-160-V12-ADIN 950-GG-160-V12-FDIN 950-AL-160-V12-FDIN 950-GG-160-V12-DDIN 950-AL-160-V12-DDIN 950-GG-160-B15-ADIN 950-AL-160-B15-ADIN 950-GG-160-B15-FDIN 950-AL-160-B15-FDIN 950-GG-160-B15-DDIN 950-AL-160-B15-DDIN 950-GG-160-K15-ADIN 950-AL-160-K15-ADIN 950-GG-160-K15-FDIN 950-AL-160-K15-FDIN 950-GG-160-K15-DDIN 950-AL-160-K15-DDIN 950-GG-160-B16-ADIN 950-AL-160-B16-ADIN 950-GG-160-B16-FDIN 950-AL-160-B16-FDIN 950-GG-160-B16-DDIN 950-AL-160-B16-DDIN 950-GG-160-K16-ADIN 950-AL-160-K16-ADIN 950-GG-160-K16-FDIN 950-AL-160-K16-FDIN 950-GG-160-K16-DDIN 950-AL-160-K16-DDIN 950-GG-180-B16-ADIN 950-AL-180-B16-ADIN 950-GG-180-B16-FDIN 950-AL-180-B16-FDIN 950-GG-180-B16-DDIN 950-AL-180-B16-DDIN 950-GG-180-K16-ADIN 950-AL-180-K16-ADIN 950-GG-180-K16-FDIN 950-AL-180-K16-FDIN 950-GG-180-K16-DDIN 950-AL-180-K16-DDIN 950-GG-180-B18-ADIN 950-AL-180-B18-ADIN 950-GG-180-B18-FDIN 950-AL-180-B18-FDIN 950-GG-180-B18-DDIN 950-AL-180-B18-DDIN 950-GG-180-K18-ADIN 950-AL-180-K18-ADIN 950-GG-180-K18-FDIN 950-AL-180-K18-FDIN 950-GG-180-K18-DDIN 950-AL-180-K18-DDIN 950-GG-200-B18-ADIN 950-AL-200-B18-ADIN 950-GG-200-B18-FDIN 950-AL-200-B18-FDIN 950-GG-200-B18-DDIN 950-AL-200-B18-DDIN 950-GG-200-K18-ADIN 950-AL-200-K18-ADIN 950-GG-200-K18-FDIN 950-AL-200-K18-FDIN 950-GG-200-K18-DDIN 950-AL-200-K18-DDIN 950-GG-200-V14-ADIN 950-AL-200-V14-ADIN 950-GG-200-V14-FDIN 950-AL-200-V14-FDIN 950-GG-200-V14-DDIN 950-AL-200-V14-DDIN 950-GG-200-B20-ADIN 950-AL-200-B20-ADIN 950-GG-200-B20-FDIN 950-AL-200-B20-FDIN 950-GG-200-B20-DDIN 950-AL-200-B20-DDIN 950-GG-200-K20-ADIN 950-AL-200-K20-ADIN 950-GG-200-K20-FDIN 950-AL-200-K20-FDIN 950-GG-200-K20-DDIN 950-AL-200-K20-DDIN 950-GG-200-B22-ADIN 950-AL-200-B22-ADIN 950-GG-200-B22-FDIN 950-AL-200-B22-FDIN 950-GG-200-B22-DDIN 950-AL-200-B22-DDIN 950-GG-200-K22-ADIN 950-AL-200-K22-ADIN 950-GG-200-K22-FDIN 950-AL-200-K22-FDIN 950-GG-200-K22-DDIN 950-AL-200-K22-DDIN 950-GG-250-B22-ADIN 950-AL-250-B22-ADIN 950-GG-250-B22-FDIN 950-AL-250-B22-FDIN 950-GG-250-B22-DDIN 950-AL-250-B22-DDIN 950-GG-250-K22-ADIN 950-AL-250-K22-ADIN 950-GG-250-K22-FDIN 950-AL-250-K22-FDIN 950-GG-250-K22-DDIN 950-AL-250-K22-DDIN 950-GG-250-V17-ADIN 950-AL-250-V17-ADIN 950-GG-250-V17-FDIN 950-AL-250-V17-FDIN 950-GG-250-V17-DDIN 950-AL-250-V17-DDIN 950-GG-250-B24-ADIN 950-AL-250-B24-ADIN 950-GG-250-B24-FDIN 950-AL-250-B24-FDIN 950-GG-250-B24-DDIN 950-AL-250-B24-DDIN 950-GG-250-K24-ADIN 950-AL-250-K24-ADIN 950-GG-250-K24-FDIN 950-AL-250-K24-FDIN 950-GG-250-K24-DDIN 950-AL-250-K24-DDIN 950-GG-250-B26-ADIN 950-AL-250-B26-ADIN 950-GG-250-B26-FDIN 950-AL-250-B26-FDIN 950-GG-250-B26-DDIN 950-AL-250-B26-DDIN 950-GG-250-K26-ADIN 950-AL-250-K26-ADIN 950-GG-250-K26-FDIN 950-AL-250-K26-FDIN 950-GG-250-K26-DDIN 950-AL-250-K26-DDIN 950-GG-315-B26-ADIN 950-AL-315-B26-ADIN 950-GG-315-B26-FDIN 950-AL-315-B26-FDIN 950-GG-315-B26-DDIN 950-AL-315-B26-DDIN 950-GG-315-K26-ADIN 950-AL-315-K26-ADIN 950-GG-315-K26-FDIN 950-AL-315-K26-FDIN 950-GG-315-K26-DDIN 950-AL-315-K26-DDIN 950-GG-315-V19-ADIN 950-AL-315-V19-ADIN 950-GG-315-V19-FDIN 950-AL-315-V19-FDIN 950-GG-315-V19-DDIN 950-AL-315-V19-DDIN 950-GG-315-B28-ADIN 950-AL-315-B28-ADIN 950-GG-315-B28-FDIN 950-AL-315-B28-FDIN 950-GG-315-B28-DDIN 950-AL-315-B28-DDIN 950-GG-315-K28-ADIN 950-AL-315-K28-ADIN 950-GG-315-K28-FDIN 950-AL-315-K28-FDIN 950-GG-315-K28-DDIN 950-AL-315-K28-DDIN 950-GG-315-B30-ADIN 950-AL-315-B30-ADIN 950-GG-315-B30-FDIN 950-AL-315-B30-FDIN 950-GG-315-B30-DDIN 950-AL-315-B30-DDIN 950-GG-315-K30-ADIN 950-AL-315-K30-ADIN 950-GG-315-K30-FDIN 950-AL-315-K30-FDIN 950-GG-315-K30-DDIN 950-AL-315-K30-DDIN 950-GG-400-B30-ADIN 950-AL-400-B30-ADIN 950-GG-400-B30-FDIN 950-AL-400-B30-FDIN 950-GG-400-B30-DDIN 950-AL-400-B30-DDIN 950-GG-400-K30-ADIN 950-AL-400-K30-ADIN 950-GG-400-K30-FDIN 950-AL-400-K30-FDIN 950-GG-400-K30-DDIN 950-AL-400-K30-DDIN 950-GG-400-V24-ADIN 950-AL-400-V24-ADIN 950-GG-400-V24-FDIN 950-AL-400-V24-FDIN 950-GG-400-V24-DDIN 950-AL-400-V24-DDIN 950-GG-400-B32-ADIN 950-AL-400-B32-ADIN 950-GG-400-B32-FDIN 950-AL-400-B32-FDIN 950-GG-400-B32-DDIN 950-AL-400-B32-DDIN 950-GG-400-K32-ADIN 950-AL-400-K32-ADIN 950-GG-400-K32-FDIN 950-AL-400-K32-FDIN 950-GG-400-K32-DDIN 950-AL-400-K32-DDIN 950-GG-400-B34-ADIN 950-AL-400-B34-ADIN 950-GG-400-B34-FDIN 950-AL-400-B34-FDIN 950-GG-400-B34-DDIN 950-AL-400-B34-DDIN 950-GG-400-K34-ADIN 950-AL-400-K34-ADIN 950-GG-400-K34-FDIN 950-AL-400-K34-FDIN 950-GG-400-K34-DDIN 950-AL-400-K34-DDIN 950-GG-500-B34-ADIN 950-AL-500-B34-ADIN 950-GG-500-B34-FDIN 950-AL-500-B34-FDIN 950-GG-500-B34-DDIN 950-AL-500-B34-DDIN 950-GG-500-K34-ADIN 950-AL-500-K34-ADIN 950-GG-500-K34-FDIN 950-AL-500-K34-FDIN 950-GG-500-K34-DDIN 950-AL-500-K34-DDIN 950-GG-500-V27-ADIN 950-AL-500-V27-ADIN 950-GG-500-V27-FDIN 950-AL-500-V27-FDIN 950-GG-500-V27-DDIN 950-AL-500-V27-DDIN 950-GG-500-B36-ADIN 950-AL-500-B36-ADIN 950-GG-500-B36-FDIN 950-AL-500-B36-FDIN 950-GG-500-B36-DDIN 950-AL-500-B36-DDIN 950-GG-500-K36-ADIN 950-AL-500-K36-ADIN 950-GG-500-K36-FDIN 950-AL-500-K36-FDIN 950-GG-500-K36-DDIN 950-AL-500-K36-DDIN 950-GG-500-B40-ADIN 950-AL-500-B40-ADIN 950-GG-500-B40-FDIN 950-AL-500-B40-FDIN 950-GG-500-B40-DDIN 950-AL-500-B40-DDIN 950-GG-500-K40-ADIN 950-AL-500-K40-ADIN 950-GG-500-K40-FDIN 950-AL-500-K40-FDIN 950-GG-500-K40-DDIN 950-AL-500-K40-D

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.