GN 612.3 Stainless Steel Cam Action Indexing Plungers for Welding

Photo

GN 612.3 Stainless Steel Cam Action Indexing Plungers for Welding Type: A - Without plastic cap
Type: A - Without plastic cap
GN 612.3 Stainless Steel Cam Action Indexing Plungers for Welding Type: A - Without plastic cap GN 612.3 Stainless Steel Cam Action Indexing Plungers for Welding Type: B - With plastic cap
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel cam action indexing plungers GN 612.3 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. A groove keeps the plunger in this position.

The square body can therefore be welded in any required position. In order to prevent a change in the spring load by the transferred heat we recommend spot welding the plunger body.

Specification

  • Guide
    Stainless steelNI
    • Weldable
    • AISI 304

  • Plunger pin
    Stainless steel AISI 303

  • Pressure spring
    Stainless steel AISI 301

  • Plastic cover (Polyamide PA)
    Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 612.3 Stainless Steel Cam Action Indexing Plungers for Welding sketch

Article options / Table

Type

AWithout plastic cap
BWith plastic cap
Show / Hide columns
d
Pin -0,06/-0,08
Bore +0,14/+0,1
sl1l2l3l4l5Spring load in N ≈
Initial

end
61656103032421232
81656103032421232
82069123837522158
101656103032421232
102069123837522158
122069123837522158

Build & Price

Open 3D configurator
Specifications

Bolt diameter d
Square s
Type


Material

Selected Part (How to order)

Total (net)
18,08
plus VAT 3,44 €
gross 21,52 €
In stock
Weight: 0,076 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 612.3-6-16-A-NIGN 612.3-6-16-B-NIGN 612.3-8-16-A-NIGN 612.3-8-16-B-NIGN 612.3-8-20-A-NIGN 612.3-8-20-B-NIGN 612.3-10-16-A-NIGN 612.3-10-16-B-NIGN 612.3-10-20-A-NIGN 612.3-10-20-B-NIGN 612.3-12-20-A-NIGN 612.3-12-20-B-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.