GN 724.2 Spring Latches Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting

Identification no.: 3 - Chamfer, right
Type: A - Latch arm position perpendicular to the flange
Material / Finish: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spring latches GN 724.2 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the latch arm.

The notch at the upper end of the curve causes the latch to be held in place if the plunger pin needs to be kept temporarily from protruding.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling. The latching mechanism is pre-lubricated and can be re-lubricated if necessary.

There are several options for fastening. The hex mounting holes allow the use of socket cap screws ISO 4762 and hex head screws or nuts according to DIN 931 or DIN 934.

Specification

Guide

  • Precision steel casting
    • Zinc plated, blue passivatedZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW
  • Stainless steel precision castingNI AISI CF-8

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated for ZB / SW
  • Stainless steel AISI 431, hardened for NI

Latch arm

  • Steel precision casting
    Zinc plated, blue passivated for ZB / SW
  • Stainless steel precision casting AISI CF-8 for NI

Pressure spring
Stainless steel AISI 316Ti


RoHS

Hide technical drawing
GN 724.2 Spring Latches, Steel / Stainless Steel, with Chamfered Pin, with Flange for Surface Mounting sketch

Article options / Table

Type

ALatch arm position perpendicular to the flange
BLatch arm position parallel to the flange

Identification no.

1Chamfer, top
2Chamfer, bottom
3Chamfer, right
4Chamfer, left
Show / Hide columns
bsa+0,2h1h2l1l2l3l4l5l6mA/FSpring load in N ≈
Initial

End
13206,56,17,51,55410351374834101435
20301010,11558415541,5558055172270

Build & Price

Width b
Square s
Type


Identification no.




Material / Finish
SW
ZB
Width b
Square s
Type


Identification no.




Material / Finish
SW
ZB

Application Examples

f7a1e52b-cf39-484d-b70f-d9f8a85d71e4

Selected Part (How to order)

Total (net)
15,19
plus VAT 2,89 €
gross 18,08 €
In stock
Weight: 0,165 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 724.2-13-20-A1-ZBGN 724.2-13-20-A2-ZBGN 724.2-13-20-A3-ZBGN 724.2-13-20-A4-ZBGN 724.2-13-20-B1-ZBGN 724.2-13-20-B2-ZBGN 724.2-13-20-B3-ZBGN 724.2-13-20-B4-ZBGN 724.2-13-20-A1-SWGN 724.2-13-20-A2-SWGN 724.2-13-20-A3-SWGN 724.2-13-20-A4-SWGN 724.2-13-20-B1-SWGN 724.2-13-20-B2-SWGN 724.2-13-20-B3-SWGN 724.2-13-20-B4-SWGN 724.2-13-20-A1-NIGN 724.2-13-20-A2-NIGN 724.2-13-20-A3-NIGN 724.2-13-20-A4-NIGN 724.2-13-20-B1-NIGN 724.2-13-20-B2-NIGN 724.2-13-20-B3-NIGN 724.2-13-20-B4-NIGN 724.2-20-30-A1-ZBGN 724.2-20-30-A2-ZBGN 724.2-20-30-A3-ZBGN 724.2-20-30-A4-ZBGN 724.2-20-30-B1-ZBGN 724.2-20-30-B2-ZBGN 724.2-20-30-B3-ZBGN 724.2-20-30-B4-ZBGN 724.2-20-30-A1-SWGN 724.2-20-30-A2-SWGN 724.2-20-30-A3-SWGN 724.2-20-30-A4-SWGN 724.2-20-30-B1-SWGN 724.2-20-30-B2-SWGN 724.2-20-30-B3-SWGN 724.2-20-30-B4-SWGN 724.2-20-30-A1-NIGN 724.2-20-30-A2-NIGN 724.2-20-30-A3-NIGN 724.2-20-30-A4-NIGN 724.2-20-30-B1-NIGN 724.2-20-30-B2-NIGN 724.2-20-30-B3-NIGN 724.2-20-30-B4-NI

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.