GN 722.1 Spring Latches Stainless Steel, for Welding

Type: R - Round, latch riveted, not removable

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

With spring latches GN 722.1, the plunger pin is retracted over the curve of the guide by a 180° turn of the latch. The notch at the upper end of the curve causes the latch to be held in place if the plunger pin needs to be kept temporarily from protruding. The stainless steel version A4 is suitable for use in particularly aggressive environments.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer or in case of contamination.

For fastening by welding, the unmounted type AU is particularly recommended to avoid changes to the microstructure of the material due to heating of the spring and plunger pin. In this case, the indexing plunger is assembled only after the surface treatment of the welded guide.

Specification

  • Guide
    Stainless steel precision castingA4 AISI 316
    Weldable

  • Latch
    Stainless steel AISI 316

  • Plunger pin
    Stainless steel AISI 316

  • Pressure spring
    Stainless steel AISI 316Ti

Countersunk screw
Stainless steel


RoHS

Hide technical drawing
GN 722.1 Spring Latches, Stainless Steel, for Welding sketch

Article options / Table

Type

ASquare, latch riveted, not removable
AUSquare, latch screwed, removable
RRound, latch riveted, not removable
RURound, latch screwed, removable
Show / Hide columns
d1
Type A / AU
Pin -0,05/-0,25
Bore +0,1/+0,3
d1
Type R / RU
Pin -0,05/-0,25
Bore +0,2/+0,4
s
Type A / AU
d2
Type R / RU
l1l2l3l4A/F
Type AU / RU
Spring load in N ≈
initial
end
882020541435372,51435
10102020541435372,51435
12122020541435372,51435
14142020541435372,51435
161630308320545542270
202030308320545542270

Build & Price

Bolt diameter d1
Square s (Type A / AU)
Diameter d2 (Form R / RU)
Type




Material

Specifications

Bolt diameter d1
Square s (Type A / AU)
Diameter d2 (Form R / RU)
Type




Material

Selected Part (How to order)

Total (net)
18,87
plus VAT 3,59 €
gross 22,46 €
In stock
Weight: 0,146 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 722.1-8-20-A-A4GN 722.1-8-20-AU-A4GN 722.1-8-20-R-A4GN 722.1-8-20-RU-A4GN 722.1-10-20-A-A4GN 722.1-10-20-AU-A4GN 722.1-10-20-R-A4GN 722.1-10-20-RU-A4GN 722.1-12-20-A-A4GN 722.1-12-20-AU-A4GN 722.1-12-20-R-A4GN 722.1-12-20-RU-A4GN 722.1-14-20-A-A4GN 722.1-14-20-AU-A4GN 722.1-14-20-R-A4GN 722.1-14-20-RU-A4GN 722.1-16-30-A-A4GN 722.1-16-30-AU-A4GN 722.1-16-30-R-A4GN 722.1-16-30-RU-A4GN 722.1-20-30-A-A4GN 722.1-20-30-AU-A4GN 722.1-20-30-R-A4GN 722.1-20-30-RU-A4

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.