JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 6306 Tommy Screws with Movable Bar

Photo

DIN 6306 Tommy Screws, with Movable Bar Type: E - with thrust pad DIN 6311
Type: E - with thrust pad DIN 6311
DIN 6306 Tommy Screws, with Movable Bar Type: E - with thrust pad DIN 6311 DIN 6306 Tommy Screws, with Movable Bar Type: D - without thrust pad

Product description

Information

The thrust point of these screws DIN 6306 is designed to be used with or without the thrust pad for clamping.

The snap ring is a simple and quick method to connect the thrust pad to the tommy screw.

Instead of DIN 6311 a thrust pad GN 6311.1 can be used. In that case the tommy screw and the thrust pad have to be ordered separately.

The movable bar of the tommy screw is held in any position by the pressure spring.

The end caps are pressed on to the bar and thus limit the bar travel, they can also be supplied separately should the bar be plated first.The official DIN standard sheets provides for steel rings at this point.

Specification

Steel
Property class 5.8

  • Blackened
  • Thrust point hardened

Bar end caps
Plastic, gray


RoHS

Technical drawing

3D
Hide technical drawing
DIN 6306 Tommy Screws, with Movable Bar sketch

Article options / Table

Type

Dwithout thrust pad
Ewith thrust pad DIN 6311
Show / Hide columns
d1l1d2d3d4 h11l2l3l4l5z ≈
M 104050-18883280103,68,2
M 125060-2010835100104,58,6
M 1655709024131240120105,310,6
M 20557090301615,545140105,612,4

Build & Price

Open 3D configurator
Connection thread d1
Bolt length l1
Type


Selected Part (How to order)

Total (net)
12,75
plus VAT 2,42 €
gross 15,17 €
In stock
Weight: 0,103 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.