JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs

Photo

GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish
Type: KD - Spherical end with thrust pad
Color: RS - Red, RAL 3000, textured finish
Type: KD - Spherical end with thrust pad
GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish
Type: KD - Spherical end with thrust pad GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: OS - Orange, RAL 2004, textured finish
Type: KD - Spherical end with thrust pad GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: OS - Orange, RAL 2004, textured finish
Type: MS - Brass tip GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish
Type: MS - Brass tip GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: SR - Silver, RAL 9006, textured finish
Type: DZ - Hardened oval tip GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: SR - Silver, RAL 9006, textured finish
Type: ZK - Spherical end GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: SW - Black, RAL 9005, textured finish
Type: DZ - Hardened oval tip GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: SW - Black, RAL 9005, textured finish
Type: MS - Brass tip

Product description

Information

Adjustable hand levers GN 306 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.

Pulling the lever disengages the serrations, allowing it to be swivelled to the ideal clamping position. When the lever is released, the serrations
automatically re-engage.

The brass and plastic tipped studs (Types MS / KU) help to avoid damage to the work piece being clamped.

The hardened tipped stud (Type DZ) provides an oval point-shaped pressure point.

The swivel thrust pad (Type KD) can easily be snapped on and taken off. Pad is supplied unmounted.

Specification

Handle
Zinc die casting


Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Orange, RAL 2004, textured finishOSOS
  • Red, RAL 3000, textured finishRSRS
  • Silver, RAL 9006, textured finishSRSR

Threaded stud and retaining screw
Steel (5.8), blackened


Thrust point

  • Type MS: Brass
  • Type KU: Plastic (POM)
  • Type DZ: Steel, hardened
    (oval point)

Thrust pad
Plastic (Polyacetal POM)

  • Temperature resistant up to 80 °C
  • Black, matte finish

RoHS

On request

With threaded stud in stainless steel
Flat handle (GN 302)

Technical drawing

3D
Hide technical drawing
GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs sketch

Article options / Table

Type

MSBrass tip
KUPlastic tip
DZHardened oval tip
ZKSpherical end
KDSpherical end with thrust pad
Show / Hide columns
l1d1l2d3d4d5d6d7 +0,05d8h1h2h3h4
Stroke
l3l4l5l6l7
30M 6162025324050101343,54,51524,54313,511,31,85,13,6
45M 6162025324050101343,54,51524,54353,511,31,85,13,6
63M 820253240506313,517,5656,118316,54541,51,62,56,24,2
63M 1020253240506313,517,586,57,821316,545421,93,57,34,3

Build & Price

Open 3D configurator
Handle length l1
Connection thread d1
Thread length l2
Type





Color
OS
RS
SR
SW

Selected Part (How to order)

Total (net)
7,02
plus VAT 1,33 €
gross 8,35 €
In stock
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.