DIN 6304 Tommy Screws with Fixed Bar

Tommy Screws DIN 6304: with Fixed Bar
Type: E - Without thrust pad

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The thrust point of these screws DIN 6304 is designed to be used with or without a thrust pad for clamping.

The snap ring is a simple and quick method to connect the thrust pad to the tommy screw.

Instead of DIN 6311 a thrust pad GN 6311.1 can be used. In that case the tommy screw and the thrust pad have to be ordered separately.

Specification

Steel
Property class 5.8

  • Blackened
  • Thrust point hardened

RoHS

Accessory

Thrust Pads GN 6311.1

Hide technical drawing
DIN 6304 Tommy Screws, with Fixed Bar sketch

Article options / Table

Type

EWithout thrust pad
FWith thrust pad DIN 6311
Show / Hide columns
d1l1d2d3d4 h11l2l3l4l5z ≈
M 64050-1254,51050102,25,4
M 85060-146612601536,8
M 106070-18881480203,68,2
M 127080-2010818100204,58,6
M 16759011024121220120205,310,6
M 207590110301615,528140205,612,4

Build & Price

Connection thread d1
Bolt length l1
Type


Connection thread d1
Bolt length l1
Type


Hint for installation (Type F)

The thrust pad has to be held at an angle allowing the circlip to drop to the bottom of its groove with the split end downwards. The thrust point is then offered up to the split end of the circlip at the lowest possible angle and pressed home.

Drawing GN 6311

Selected Part (How to order)

Total (net)
6,44
plus VAT 1,22 €
gross 7,66 €
In stock
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.