JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 6335 Hand Knobs Cast Iron

Photo

DIN 6335 Hand Knobs, Cast Iron Material: GG - Cast iron
Type: E - With threaded blind bore
Material: GG - Cast iron
Type: E - With threaded blind bore
DIN 6335 Hand Knobs, Cast Iron Material: GG - Cast iron
Type: E - With threaded blind bore DIN 6335 Hand Knobs, Cast Iron Material: GG - Cast iron
Type: D - With threaded through bore

Technical drawing

3D
Hide technical drawing
DIN 6335 Hand Knobs, Cast Iron sketch

Article options / Table

Type

BWith plain through bore H7
CWith plain blind bore H7
DWith threaded through bore
EWith threaded blind bore
Show / Hide columns
d1d2
Thread
Type D / Type E
d3 H7
Bore
Type B / Type C
d4h1h2t1
min.
t2
32M 6B 6122091210
40M 8B 81425131513
50M 10B 101832181816
63M 12B 122040232220
80M 16B 162550282820
100M 20B 203263363625

Build & Price

Open 3D configurator
Specifications









Material

Handle diameter d1
Thread d2
Bore d3
Type




Selected Part (How to order)

Total (net)
1,86
plus VAT 0,35 €
gross 2,21 €
In stock
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.