Hand Knobs

Hand knobs can be universally used for tensioning and clamping.

Filter products
Material
External diameter (from - to) External diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud length (from - to) Stud length

DIN 6335 Hand Knobs, Cast Iron Material: GG - Cast iron<br />Type: E - With threaded blind bore

DIN 6335

Hand Knobs, Cast Iron
DIN 6335 Hand Knobs, Aluminum Type: E - With threaded blind bore<br />Finish: PL - Polished

NEW DIN 6335

Hand Knobs, Aluminum
DIN 6335 Hand Knobs, Stainless Steel Type: D - With threaded through bore

DIN 6335

Hand Knobs, Stainless Steel