JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 115.10 Latches with Gripping Tray Operation with Socket Key

Photo

GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: SCH - With slot
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - Operation in the illustrated position, at the top left
Type: SCH - With slot
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - Operation in the illustrated position, at the top left
GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: SCH - With slot
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - Operation in the illustrated position, at the top left GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: DK - With triangular spindle
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 1 - Operation in the illustrated position, at the top left GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: DK - With triangular spindle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - Operation in the illustrated position, at the top right GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: SCH - With slot
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 1 - Operation in the illustrated position, at the top left GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: VDE - With double bit
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 1 - Operation in the illustrated position, at the top left GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: VDE - With double bit
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - Operation in the illustrated position, at the top right GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: VK7 - With square spindle
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 1 - Operation in the illustrated position, at the top left GN 115.10 Latches with Gripping Tray, Operation with Socket Key Type: VK7 - With square spindle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - Operation in the illustrated position, at the top right

Product description

Information

Latches with gripping tray GN 115.10 are used in applications which require a moulded recess in addition to the latching mechanism, e.g. if operating elements are not allowed to protrude for reasons of space.

They lock by a turning operation limited to 90° which moves the latch arm in the locked position behind the door frame. The bevels of the latch arm ease the closing of the door.

Latch arms are available with different bend angles to cover a latch arm distance A from 4 to 50 mm.

The latches with gripping tray GN 115.10 are supplied with loosely enclosed latch arm.

Specification

Front frame
Zinc die casting
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Tray
Plastic

  • Black gray (for SW)
  • Light gray (for SR)

Lock housing
Zinc die casting

  • Powder coated, black (for SW)
  • Chrome-plated (for SR)

Other parts
Steel
Zinc plated, blue passivated


RoHS

Accessory

Socket Keys GN 119.2
Protective Guide Plates GN 120.2

Technical drawing

3D
Hide technical drawing
GN 115.10 Latches with Gripping Tray, Operation with Socket Key sketch

Article options / Table

Type

DKWith triangular spindle
VK7With square spindle
VK8With square spindle
SCHWith slot
VDEWith double bit

Identification no.

1Operation in the illustrated position, at the top left
2Operation in the illustrated position, at the top right
Show / Hide columns
Latch distance A
46810131416182022242628303234363840424550

Build & Price

Open 3D configurator
Specifications

Type





Latch distance A
Identification no.


Finish
SR
SW

Construction and assembly instructions

MD115.10_MT-14116-1

For installation, set a recess in the door, cover or hatch as shown in the outline drawing.

Depending on position of the latch, the 18.5 mm edge spacing between frame and cutout must be ensured sideways and / or top and bottom to make sure that the latch arm is positioned behind the frame.

MD115.10_MT-14118-1

For the assembly, insert the front frame together with the pre-assembled latch from the front through the nick of the door by tilting.

Place the plastic tray from the back onto the bore pegs of the front frame.

The M4x12 fillister-head screws included are then screwed in from the rear and tightened to fix and wedge the whole unit in place. The minimum screw-in depth of the screw is guaranteed with a maximum door wall thickness of 7 mm.

MD115.10_MT-14114-0

Selected Part (How to order)

Total (net)
15,43
plus VAT 2,93 €
gross 18,36 €
In stock
incl. material surcharge: 0,45 €
The material surcharge is already included in the price.
Weight: 0,307 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.