JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 119.2 Socket Keys Zinc Die Casting, for Latches

Photo

GN 119.2 Socket Keys for Latches Type: VDE5 - With double bit d<sub>2</sub> = 5,6
Type: VDE5 - With double bit d2 = 5,6
GN 119.2 Socket Keys for Latches Type: VDE5 - With double bit d<sub>2</sub> = 5,6 GN 119.2 Socket Keys for Latches Type: DK7 - With triangle h=7 GN 119.2 Socket Keys for Latches Type: VK6 - With square

Product description

Specification

Zinc die casting
Powder coated
Black, RAL 9005, textured finishSWSW


RoHS

Technical drawing

3D
Hide technical drawing
GN 119.2 Socket Keys for Latches sketch

Article options / Table

Type

DK6,5With triangle h=6.5
DK7With triangle h=7
VK6With square
VK7With square
VK8With square
VDE5With double bit d2 = 5,6
SCHWith blade / slot
Show / Hide columns
l1l2bd1d2hsA/FTypefor locks
55343211,4-6,51,36DK6,5VK6SCH-GN 115.1 / GN 115.6
865350145,671,87DK7VK7VDE5SCHGN 115 / GN 115.7 / GN 115.8 / GN 115.10 / GN 116.1 / GN 119 / GN 119.3 / GN 515 / GN 516 / GN 516.1 / GN 516.5
86535014---8-VK8--GN 115 / GN 115.7 / GN 115.8 / GN 115.10 / GN 116.1 / GN 119 / GN 119.3 / GN 515 / GN 516 / GN 516.1 / GN 516.5

Build & Price

Open 3D configurator
Length l1
Type







Finish
SW

Selected Part (How to order)

Total (net)
2,41
plus VAT 0,46 €
gross 2,87 €
In stock
incl. material surcharge: 0,11 €
The material surcharge is already included in the price.
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 119.2-55-DK6,5-SWGN 119.2-55-VK6-SWGN 119.2-55-SCH-SWGN 119.2-86-DK7-SWGN 119.2-86-VK7-SWGN 119.2-86-VDE5-SWGN 119.2-86-SCH-SWGN 119.2-86-VK8-SW
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.