JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 125.5 Flat Adjustable Stainless Steel Tension Levers Threaded Stud

Photo

GN 125.5 Flat Adjustable Stainless Steel Tension Levers with Threaded Stud Type: D - straight lever
Type: D - straight lever
GN 125.5 Flat Adjustable Stainless Steel Tension Levers with Threaded Stud Type: D - straight lever GN 125.5 Flat Adjustable Stainless Steel Tension Levers with Threaded Stud Type: E - angled lever
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The overall height of flat adjustable stainless steel tension levers GN 125.5 is reduced to a minimum.

As all other adjustable levers, they are ideal whenever parts have to be clamped in a confined space, or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.

Pulling the lever, disengages the serrations and the lever can be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.

Specification

Stainless steel
AISI 303
Matte shot-blasted


Cover
Plastic, light gray


Ball knobs DIN 319
Plastic, Duroplast
Black, shiny finish


Safety circlip
Plastic (Polyacetal)


RoHS

On request

With inch threads

Technical drawing

3D
Hide technical drawing
GN 125.5 Flat Adjustable Stainless Steel Tension Levers with Threaded Stud sketch

Article options / Table

Type

Dstraight lever
Eangled lever
Show / Hide columns
d1d2l1d3d4d5h1h2h3h4h5
Stroke
l2
32M 812162025324050-13,582020,51,512,5364100
36M 10162025324050638016102524,5215454,5120
40M 12253240506380--19123030419534,5130
45M 163240506380---23123235,5424645145

Build & Price

Open 3D configurator
Specifications

Diameter d1
Connection thread d2
Thread length l1
Type


Selected Part (How to order)

Total (net)
22,47
plus VAT 4,27 €
gross 26,74 €
In stock
incl. material surcharge: 0,63 €
The material surcharge is already included in the price.
Weight: 0,151 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.