JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 126 Flat Adjustable Tension Levers Zinc Die Casting, Bushing Steel

Photo

GN 126 Flat Adjustable Tension Levers, Zinc Die Casting, Bushing Steel Color: SR - Silver, RAL 9006, textured finish
Color: SR - Silver, RAL 9006, textured finish
GN 126 Flat Adjustable Tension Levers, Zinc Die Casting, Bushing Steel Color: SR - Silver, RAL 9006, textured finish GN 126 Flat Adjustable Tension Levers, Zinc Die Casting, Bushing Steel Color: SW - Black, RAL 9005, textured finish

Product description

Information

Flat adjustable tension levers GN 126 are characterized by their low height and the timelessly elegant design.

They are ideal whenever swiveling in a confined space is required or the lever is to be clamped in a particular position. The threaded insert / bored bushing is moveably attached to the handle with serrations.

Pulling the lever disengages the serrations, allowing it to be swiveled to the ideal clamping position. On “releasing” the handle, the serrations re-engage automatically.

Specification

Handle
Zinc die casting


Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Hub cover
Plastic

  • Black for SW
  • Light gray for SR

Countersunk screw
Stainless steel

  • Chemically blackened for SW
  • Plain for SR

Threaded bushing / bore bushing
Steel, blackened


RoHS

On request

With inch threads

Technical drawing

3D
Hide technical drawing
GN 126 Flat Adjustable Tension Levers, Zinc Die Casting, Bushing Steel sketch

Article options / Table

Show / Hide columns
l1d1
Thread
d2 H7
Bore
d3d4h1h2h3h4
Stroke
t
min.
120M 8M 10M 12B 8B 10163229,5241,52,514
145M 12M 16-B 12B 16234042456422

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Coupling hole d2
Color
SR
SW

Selected Part (How to order)

Total (net)
9,97
plus VAT 1,89 €
gross 11,86 €
In stock
Weight: 0,185 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.