GN 125 Flat Adjustable Tension Levers Steel, with Threaded Insert

GN 125 Flat Adjustable Tension Levers with Threaded Insert, Steel Type: D - Straight lever
Type: D - Straight lever

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The overall height of flat adjustable tension levers GN 125 is reduced to a minimum.

As all other adjustable levers, they are ideal when-ever parts have to be clamped in a confined space, or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.

Pulling the lever, disengages the serrations and the lever can be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.

Specification

Hub / Shaft
Steel
Blackened


Insert
Steel
Blackened


Cover
Plastic, polyvinyl chloride (PVC-U)
Light gray


Ball knob DIN 319
Plastic, phenolic resin (PF)
Black, shiny finish


Safety circlip
Plastic, polyacetal (POM)


RoHS

On request

  • With threaded through hole
Hide technical drawing
GN 125 Flat Adjustable Tension Levers with Threaded Insert, Steel sketch

Article options / Table

Type

DStraight lever
EAngled lever
Show / Hide columns
d1d2d3d4d5h1h2h3h4h5
Stroke
lt
min.
32M 6M 8-13,582020,51,512,536410011
36M 8M 10M 1216102524,5215454,512014
40M 10M 12-19123026,5216504,513017
45M 12M 14M 1623123231,522060514523

Build & Price

Diameter d1
Connection thread d2
Type


Specifications

Diameter d1
Connection thread d2
Type


Selected Part (How to order)

Total (net)
16,03
plus VAT 3,05 €
gross 19,08 €
In stock
Weight: 0,141 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 125-32-M6-DGN 125-32-M6-EGN 125-32-M8-DGN 125-32-M8-EGN 125-36-M8-DGN 125-36-M8-EGN 125-36-M10-DGN 125-36-M10-EGN 125-36-M12-DGN 125-36-M12-EGN 125-40-M10-DGN 125-40-M10-EGN 125-40-M12-DGN 125-40-M12-EGN 125-45-M12-DGN 125-45-M12-EGN 125-45-M14-DGN 125-45-M14-EGN 125-45-M16-DGN 125-45-M16-E

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.