JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 128 Hinges Detachable, for Welding / Steel

Photo

GN 128 Hinges for Welding, Steel Type: MS - With fixed brass pin
Type: MS - With fixed brass pin
GN 128 Hinges for Welding, Steel Type: MS - With fixed brass pin GN 128 Hinges for Welding, Steel Type: ST - With fixed steel pin GN 128 Hinges for Welding, Steel Type: STL - With loose steel pin GN 128 Hinges for Welding, Steel Type: STS - With fixed steel pin and lubricating nipple

Product description

Information

Hinges GN 128 are produced from drawn weldable profiled steel extrusions.

Types ST, STS and MS feature a hinge pin fixed in the lower half of hinge. Type STL with loose steel pin allows the easy installation when attaching several hinges in parallel or if the door is very heavy.

The upper half of Type STS hinge has an additional lubricating nipple DIN 71412-A which allows the hinges to be lubricated without dismantling the hinges.

Specification

  • Steel, plain

  • Pin
    • Steel, plain (Type ST / STS / STL)
    • Brass (Type MS)

  • Washer
    Brass

  • Lubricating nipple DIN 71412-A
    Steel, zinc plated

RoHS

Technical drawing

3D
Hide technical drawing
GN 128 Hinges for Welding, Steel sketch

Article options / Table

Type

STWith fixed steel pin
MSWith fixed brass pin
STLWith loose steel pin
STSWith fixed steel pin and lubricating nipple
Show / Hide columns
Length l
Type ST
Type MS

Type STL
Type STS
d1d2
Pin
s1s2
40-85101,8
50-85101,8
60-106121,8
808013815,52
1001001610202,25
1201201611202,25
1351351812232,5
150150201325,52,5
180180201425,52,5
200200231628,53

Build & Price

Open 3D configurator
Length l
Type




Selected Part (How to order)

Total (net)
1,84
plus VAT 0,35 €
gross 2,19 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 128-40-STGN 128-40-MSGN 128-50-STGN 128-50-MSGN 128-60-STGN 128-60-MSGN 128-80-STGN 128-80-MSGN 128-80-STLGN 128-80-STSGN 128-100-STGN 128-100-MSGN 128-100-STLGN 128-100-STSGN 128-120-STGN 128-120-MSGN 128-120-STLGN 128-120-STSGN 128-135-STGN 128-135-MSGN 128-135-STLGN 128-135-STSGN 128-150-STGN 128-150-MSGN 128-150-STLGN 128-150-STSGN 128-180-STGN 128-180-MSGN 128-180-STLGN 128-180-STSGN 128-200-STGN 128-200-MSGN 128-200-STLGN 128-200-STS

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.