Hinges, Detachable

Detachable Hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. They consist of two hinge halves, and depending on the design, they have a fixed or loose hinge pin, allowing them to be detached. This simplifies installation when multiple hinges are affixed

in parallel or the door is very heavy.

Filter products
Material
Hinge size (from - to) Hinge size
Fixing method
Product Family

GN 337 Hinges, Detachable, Zinc Die casting Material: ZD - Zinc die casting<br />Finish: SW - Black, RAL 9005, textured finish<br />Identification no.: 1 - Fixed bearing (pin) right

GN 337

Hinges, Detachable, Zinc Die casting
GN 337.1 Hinges, Plastic, Detachable Identification no.: 1 - Fixed bearing (pin) right

GN 337.1

Hinges, Plastic, Detachable
GN 2292 Hinges, Detachable, for Aluminum Profiles, with Guide Step Type: A - Exterior hinge leafs<br />Identification no.: C - With countersunk holes<br />l<sub>2</sub>: 82

GN 2292

Hinges, Detachable, for Aluminum Profiles, with Guide Step
GN 2294 Hinges, Detachable, for Aluminum Profiles / Panel Elements Type: A - Exterior hinge leafs<br />Coding: C - With countersunk holes<br />l<sub>2</sub>: 82

GN 2294

Hinges, Detachable, for Aluminum Profiles / Panel Elements
GN 161.2 Hinges, Zinc Die Casting, Detachable Color: SR - Silver, RAL 9006, textured finish<br />Type: L - Fixed bearing (pin) left

GN 161.2

Hinges, Zinc Die Casting, Detachable
GN 160 Hinges, Detachable, with Eccentric Pin, Plastic Form: A - 2x2 threaded blind bores

GN 160

Hinges, Detachable, with Eccentric Pin, Plastic
GN 128 Hinges for Welding, Steel Type: MS - With fixed brass pin

GN 128

Hinges for Welding, Steel