JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 130.3 Ledge Handles Plastic

Photo

GN 130.3 Ledge Handles, Plastic
ELESA original design
code: MFT

Product description

Information

Ledge handles GN 130.3 with bore B 4,5 are intended for fastening with tapping screws of thread size ST 4,8, such as pan head self-tapping screws DIN ISO 7049.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black-gray, RAL 7021, matte finishSGSG

Threaded bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 130.3 Ledge Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1d1d2b1b2b3h1h2l2 ±0,5l3t1t2
108M 5B 4,56026,51120,517,571911215,5

Build & Price

Open 3D configurator
Length l1
Thread d1
Bore d2
Color
SG

Selected Part (How to order)

Total (net)
3,89
plus VAT 0,74 €
gross 4,63 €
In stock
ELESA Code: 43941
Description: MFT.110-B M5
Weight: 0,037 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.