JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 350.3 Spherical Leveling Washers Steel

Photo

GN 350.3 Spherical Leveling Washers, Steel

Product description

Information

Spherical leveling washers GN 350.3 have been designed to match the leveling sets GN 350, GN 350.1, GN 350.2 and GN 350.5.

The two spherical washers are used together „undetachably“.

The load bearing capacity of these spherical washers is relatively high. This is not only due to the material quality but also to the matched sphere of the concave „pan“.

Furthermore it is recommended using high-strength washers for bridging d2.

Specification

SteelST, 1.7225 (42 CrMo 4 V)
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 350.3 Spherical Leveling Washers, Steel sketch

Article options / Table

Show / Hide columns
d1d2±0,5for thread
up to max.
Static load in kN
25 ±0,28,5158M 840
32 ±0,3132010M 1065
45 +0,3/-0,5203012,5M 16120
58 +0,3/-1293816M 24210
70 +0,3/-1364820M 30330
80 +0,3/-1,2446120M 36495
105 +0,3/-1,6587825M 48920

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Material

Selected Part (How to order)

Total (net)
11,73
plus VAT 2,23 €
gross 13,96 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 350.3-25-STGN 350.3-32-STGN 350.3-45-STGN 350.3-58-STGN 350.3-70-STGN 350.3-80-STGN 350.3-105-ST

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.