GN 347 Hex Nuts with Ball Socket

Photo

GN 347 Hex Nuts with Ball Socket

Product description

Information

Hex nuts with ball socket GN 347 are capable of clamping slanting, non-parallel surfaces at an incline of up to 3°. The nut is attached to prevent loss and ensure quick, reliable and efficient assembly.

Specification

Steel

  • Property class 10
  • Blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 347 Hex Nuts with Ball Socket sketch

Article options / Table

Show / Hide columns
d1d2Length l ≈A/F
17M 81413
21M 1017,516
24M 1221,518
30M 162824
36M 203530
44M 2442,536

Build & Price

Open 3D configurator
Outside diameter d1
Thread d2

Selected Part (How to order)

Total (net)
7,70
plus VAT 1,46 €
gross 9,16 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.