JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 425 Cabinet U-Handles Steel

Photo

GN 425 Cabinet U-Handles, Steel Material: ST - Steel
Finish: BT - Blackened
Material: ST - Steel
Finish: BT - Blackened
GN 425 Cabinet U-Handles, Steel Material: ST - Steel
Finish: BT - Blackened GN 425 Cabinet U-Handles, Steel Material: ST - Steel
Finish: CR - Chrome plated GN 425 Cabinet U-Handles, Steel Material: ST - Steel
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Cabinet U-handles GN 425 are manufactured from a bent steel profile. Cabinet U-handles with Ø d1 = 6, 8 and 10 are delivered with two location disks to ensure proper contact of the handle even in the case of large connecting holes. The disks are loosely enclosed.

The stainless steel version is preferred over the chrome-plated version for outdoor applications.

Specification

Handle
Steel
Powder coated
Black, RAL 9005, textured finishSWSW
Chrome platedCRCR
BlackenedBTBT


Location disks
Zinc die casting, nickel plated


RoHS

Accessory

Fastening Sets GN 181 (Mounting from the Operator‘s Side)

Technical drawing

3D
Hide technical drawing
GN 425 Cabinet U-Handles, Steel sketch

Article options / Table

Show / Hide columns
d1Length ld2d3hrt
min.
6324555*6488*--M 392677
855*6488*96100120*128M 41235108
1088*100120*180*200235*-M 515431212
12125160200250---M 6-511412
16160200250300---M 6-591812
* suitable for 19“ rack and enclosure layout

Build & Price

Open 3D configurator
Specifications


Handle diameter d1
Length l
Finish
BT
CR
SW

Selected Part (How to order)

Total (net)
2,90
plus VAT 0,55 €
gross 3,45 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.