GN 425.7 Cabinet U-Handles Steel, with Plastic Insulation

Cabinet U-Handles GN 425.7: Steel, with Plastic Insulation
Original design MMT.

Product description

Cabinet U-handles GN 425.7 made of steel feature a plastic grip which, owing to its insulating properties, allows it to be used under high surface temperatures.

The above temperature distribution curve has been measured at a surface temperature of 200 °C and a room temperature of 23 °C.

Specification

Handle
Steel
Matte chrome-plated


Insulation
Plastic, Polyamide PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +150 °C
  • Black, matte finish

RoHS

Hide technical drawing
GN 425.7 Cabinet U-Handles, Steel, with Plastic Insulation sketch

Article options / Table

Show / Hide columns
d1l1 ±0,5l2bd2d3h1h2h3h4t
min.
101209416M 518534382412
101809416M 518564382412

Build & Price

Handle diameter d1
Length l1
Handle diameter d1
Length l1

Selected Part (How to order)

Total (net)
25,45
plus VAT 4,84 €
gross 30,29 €
In stock
ELESA Code: 41051
Description: MMT.130-M5
Weight: 0,133 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 425.7-10-120GN 425.7-10-180

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.