JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 425.1 Cabinet U-Handles Aluminum

Photo

GN 425.1 Cabinet U-Handles, Aluminum Material: AL - Aluminum
Finish: SR - Silver, RAL 9006, textured finish
Material: AL - Aluminum
Finish: SR - Silver, RAL 9006, textured finish
GN 425.1 Cabinet U-Handles, Aluminum Material: AL - Aluminum
Finish: SR - Silver, RAL 9006, textured finish GN 425.1 Cabinet U-Handles, Aluminum Material: AL - Aluminum
Finish: EL - Anodized, natural color GN 425.1 Cabinet U-Handles, Aluminum Material: AL - Aluminum
Finish: RS - Red, RAL 3000, textured finish GN 425.1 Cabinet U-Handles, Aluminum Material: AL - Aluminum
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Cabinet U-handles GN 425.1 are manufactured from a bent aluminum profile. Cabinet U-handles with Ø d1 = 8 and 10 are delivered with two location disks to ensure proper contact of the handle even in the case of large connecting holes. The disks are loosely enclosed.

Specification

AluminumAL

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
    • Red, RAL 3000, textured finishRSRS
  • Anodized, natural colorELEL
  • Location disks for d1 = 8, 10
    Zinc die casting, nickel plated

RoHS

Accessory

Fastening Sets GN 181 (Mounting from the Operator‘s Side)

Technical drawing

3D
Hide technical drawing
GN 425.1 Cabinet U-Handles, Aluminum sketch

Article options / Table

Show / Hide columns
d1Length ld2d3h1h2rt
min.
855*6488*96100M 412403098
1088*100120*180*200M 51547351112
12125160200250-M 6-60441212
* suitable for 19“ rack and enclosure layout

Build & Price

Open 3D configurator
Specifications


Material

Handle diameter d1
Length l
Finish
EL
RS
SR
SW

Selected Part (How to order)

Total (net)
4,51
plus VAT 0,86 €
gross 5,37 €
In stock
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 425.1-AL-8-55-SWGN 425.1-AL-8-55-SRGN 425.1-AL-8-55-RSGN 425.1-AL-8-55-ELGN 425.1-AL-8-64-SWGN 425.1-AL-8-64-SRGN 425.1-AL-8-64-RSGN 425.1-AL-8-64-ELGN 425.1-AL-8-88-SWGN 425.1-AL-8-88-SRGN 425.1-AL-8-88-RSGN 425.1-AL-8-88-ELGN 425.1-AL-8-96-SWGN 425.1-AL-8-96-SRGN 425.1-AL-8-96-RSGN 425.1-AL-8-96-ELGN 425.1-AL-8-100-SWGN 425.1-AL-8-100-SRGN 425.1-AL-8-100-RSGN 425.1-AL-8-100-ELGN 425.1-AL-10-88-SWGN 425.1-AL-10-88-SRGN 425.1-AL-10-88-RSGN 425.1-AL-10-88-ELGN 425.1-AL-10-100-SWGN 425.1-AL-10-100-SRGN 425.1-AL-10-100-RSGN 425.1-AL-10-100-ELGN 425.1-AL-10-120-SWGN 425.1-AL-10-120-SRGN 425.1-AL-10-120-RSGN 425.1-AL-10-120-ELGN 425.1-AL-10-180-SWGN 425.1-AL-10-180-SRGN 425.1-AL-10-180-RSGN 425.1-AL-10-180-ELGN 425.1-AL-10-200-SWGN 425.1-AL-10-200-SRGN 425.1-AL-10-200-RSGN 425.1-AL-10-200-ELGN 425.1-AL-12-125-SWGN 425.1-AL-12-125-SRGN 425.1-AL-12-125-RSGN 425.1-AL-12-125-ELGN 425.1-AL-12-160-SWGN 425.1-AL-12-160-SRGN 425.1-AL-12-160-RSGN 425.1-AL-12-160-ELGN 425.1-AL-12-200-SWGN 425.1-AL-12-200-SRGN 425.1-AL-12-200-RSGN 425.1-AL-12-200-ELGN 425.1-AL-12-250-SWGN 425.1-AL-12-250-SRGN 425.1-AL-12-250-RSGN 425.1-AL-12-250-EL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.