JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 427 Cabinet U-Handles Aluminum

Photo

GN 427 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 427 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish GN 427 Cabinet U-Handles, Aluminum Finish: EL - Anodized, natural color GN 427 Cabinet U-Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

Cabinet U-handles GN 427 are manufactured from a bent aluminum profile.

Specification

Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL

RoHS

Technical drawing

3D
Hide technical drawing
GN 427 Cabinet U-Handles, Aluminum sketch

Article options / Table

Show / Hide columns
bLength±0,25ahr
1255*8408
1288*8408
121008408
12120*8408
12180*8408
122008408
12235*8408
* suitable for 19“ rack and enclosure layout

Build & Price

Open 3D configurator
Handle width b
Length l
Finish
EL
SR
SW

Selected Part (How to order)

Total (net)
3,57
plus VAT 0,68 €
gross 4,25 €
In stock
incl. material surcharge: 0,07 €
The material surcharge is already included in the price.
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 427-12-55-SWGN 427-12-55-SRGN 427-12-55-ELGN 427-12-88-SWGN 427-12-88-SRGN 427-12-88-ELGN 427-12-100-SWGN 427-12-100-SRGN 427-12-100-ELGN 427-12-120-SWGN 427-12-120-SRGN 427-12-120-ELGN 427-12-180-SWGN 427-12-180-SRGN 427-12-180-ELGN 427-12-200-SWGN 427-12-200-SRGN 427-12-200-ELGN 427-12-235-SWGN 427-12-235-SRGN 427-12-235-EL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.