JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 436 Stainless Steel Control Knobs

Photo

GN 436 Control Knobs, Stainless Steel Type: N - Without indicator point
Type: N - Without indicator point
GN 436 Control Knobs, Stainless Steel Type: N - Without indicator point GN 436 Control Knobs, Stainless Steel Type: M - With indicator point
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Specification

Stainless steel

  • AISI 304
  • Matte shot-blasted finishMT

Indicator point (Type M)
Engraved with laser precision


Stainless steel grub screw DIN 916
with internal hexagon and serrated point


RoHS

Technical drawing

3D
Hide technical drawing
GN 436 Control Knobs, Stainless Steel sketch

Article options / Table

Type

NWithout indicator point
MWith indicator point
Show / Hide columns
d1d2 H8
Bore
d3hLength lt min.
24B 5B 6M 416410
28B 6B 8M 418411

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Type


Finish

Selected Part (How to order)

Total (net)
9,41
plus VAT 1,79 €
gross 11,20 €
In stock
incl. material surcharge: 0,40 €
The material surcharge is already included in the price.
Weight: 0,053 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.