JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 436.1 Stainless Steel Control Knobs

Photo

GN 436.1 Control Knobs, Stainless Steel Type: S - With standard scale 0...9, 20 graduations
Type: S - With standard scale 0...9, 20 graduations
GN 436.1 Control Knobs, Stainless Steel Type: S - With standard scale 0...9, 20 graduations GN 436.1 Control Knobs, Stainless Steel Type: A - With arrow GN 436.1 Control Knobs, Stainless Steel Type: B - Neutral, without arrow or scale
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Scale and arrow on the stainless steel control knobs GN 436.1 are indelibly marked and easily legible.

Besides the standard scale (type S) the control knobs can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet „How to Order Graduations“

Specification

Stainless steel

  • AISI 304
  • Matte shot-blasted finishMT

Scale (type S) and arrow (type A)
Engraved with laser precision


Stainless steel grub screw DIN 916
with internal hexagon and with serrated point


RoHS

On request

spezielle Skalierungen
siehe auch Bestell-Schema

Technical drawing

3D
Hide technical drawing
GN 436.1 Control Knobs, Stainless Steel sketch

Article options / Table

Type

AWith arrow
BNeutral, without arrow or scale
SWith standard scale 0...9, 20 graduations
Show / Hide columns
d1d2 H8
Bore
d3d4h1h2Length lt min.
24B 5B 622M 42481218
28B 6B 826M 42791320

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Type



Finish

Graduations - „How to Order“

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
12,89
plus VAT 2,45 €
gross 15,34 €
In stock
incl. material surcharge: 0,58 €
The material surcharge is already included in the price.
Weight: 0,084 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.