GN 826 Clamping Elements Aluminium, for Adjustable Spindles

Clamping Elements GN 826: Aluminium, for Adjustable Spindles
Type: H - Clamping screw with adjustable handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Clamping elements GN 826 are normally used in connection with control knobs and smaller handwheels.

Spindles can so be clamped gently and easily and without much construction and installation effort. The clamping wedge stiffens the spindle, e.g., to prevent maladjustments caused by vibrations or to secure the spindle after adjustment.

This clamping element can also be used to store the spindle

The clamping element may be mounted such that the clamping lever / the clamping screw is positioned either on the left or the right hand side.

Indicator arrows which can be attached to the circumference of the clamping element are found under GN 711.1.

Specification

Clamping Element
Aluminum
Anodized, blackELS


Wedge
Brass


Adjustable hand lever for type H
Zinc die casting

  • Powder coated
    Black, RAL 9005, textured finish
  • With setting screw
    Stainless steel AISI 303

Clamping screw for type S
Stainless steel AISI 303


RoHS

Accessory

Indicator Arrows GN 711.1 (self-adhesive)

Hide technical drawing
GN 826 Clamping Elements, Aluminium, for Adjustable Spindles sketch

Article options / Table

Type

HClamping screw with adjustable handle
SClamping screw with internal hex
Show / Hide columns
d1d2 H7d3bml1l2
max.
Type H
l3
max.
Type S
40B 8B 10-4,31628305027
50B 8B 10B 125,31636305632
60B 10B 12-5,31644306136

Build & Price

Diameter d1
Diameter d2
Type


Finish
Diameter d1
Diameter d2
Type


Finish

Selected Part (How to order)

Total (net)
23,53
plus VAT 4,47 €
gross 28,00 €
In stock
incl. material surcharge: 0,26 €
The material surcharge is already included in the price.
Weight: 0,079 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 826-40-B8-H-ELSGN 826-40-B8-S-ELSGN 826-40-B10-H-ELSGN 826-40-B10-S-ELSGN 826-50-B8-H-ELSGN 826-50-B8-S-ELSGN 826-50-B10-H-ELSGN 826-50-B10-S-ELSGN 826-50-B12-H-ELSGN 826-50-B12-S-ELSGN 826-60-B10-H-ELSGN 826-60-B10-S-ELSGN 826-60-B12-H-ELSGN 826-60-B12-S-ELS

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.