JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 492 Double Tube Linear Actuators with Right or Left Hand Thread, Double Slider

Photo

GN 492 Double Tube Linear Actuators, Double Slider

Product description

Information

In addition to the standard travel lengths specified in the above table for the double tube linear actuator GN 492 any length inside the maximum travel length is available.

In order to measure the movement and positioning of the double sliders, digital position indicators can be added.

Specification

Guide tubes DIN 2391
Steel, chrome-platedSCR


End pieces / Slider / Adapter plate
Aluminum

  • Powder coated
    Black, RAL 9005, textured finish
  • Fixing surface / mounting surface
    Machined, plain finish

Spindle with trapezoidal thread

  • Steel, plain finish
  • With ball-bearing
  • Positioning accuracy ±0,2 mm / 300 mm travel

Follower nut
Gun metal


Socket cap screws DIN 912
Steel, zinc plated


Hex nuts DIN 985
Steel, zinc plated
Self-locking with polyamide ring


RoHS

Accessory

Installation Kits GN 491.1

Technical drawing

3D
Hide technical drawing
GN 492 Double Tube Linear Actuators, Double Slider sketch

Article options / Table

Type

R1Right hand thread, shaft journal at one end
R2*Right hand thread, shaft journal at both ends
L1*Left hand thread, shaft journal at one end
L2*Left hand thread, shaft journal at both ends
Show / Hide columns
d1l1
Travel
(Adjustable stroke of the slider)
Standard length

max.
travel
Shaft
thread
bd2d3 **d4 ***d5d6
for
screw
DIN 912
18100150200300400TR10x3286-M 55,3--
301001502003001500TR14x4508M 6M 66,510M 5
401001502003002500TR20x46012M 8M 88,513,5M 6
501001502003002630TR20x47212M 10M 88,515M 8
60400500600-2580TR25x58014M 10M 1010,513,5M 8
Show / Hide columns
d1d7
for
screw
DIN 912
d8h1h2h3h4h5h6l2
Total
length
l3l4l5m1m2m3m4
18--M 52837114,50,7582xb+l5+l1811681b+l5+l168-20
3011M 6M 652642270,85102xb+l5+l113016130b+l5+l11149230
4013,5M 8M 86076331,51,05132xb+l5+l118017180b+l5+l116013239
5015M 8M 872924381,2162xb+l5+l120618206b+l5+l118415046
6016,5M 10M 10861064451,35162xb+l5+l124019240b+l5+l121618555
Show / Hide columns
d1m5m6m7m8m9m10m11s
Hexagon
Parallel key
DIN 6885
Installation
kit
Position
indicator
Hand
wheel
18-2018-4,568528A2x2x12GN 491.1GN 955-GN 9234
303530429,5121148010A2x2x12GN 491.1GN 954GN 9054GN 9234
4038396212,51216012013A4x4x12GN 491.1GN 953GN 9053GN 9234
50504662131518413413A4x4x12GN 491.1GN 953GN 9053GN 9234
606055741416,521616017A5x5x16GN 491.1GN 953GN 9053GN 9234
* usually not available from stock

** usable depth of thread from both sides min. 2 x d3

*** usable depth of thread min. 1,5 x d4

Build & Price

Open 3D configurator
Outside diameter d1
Length l1
Type




Material

Mounting facilities of the end pieces

Horizontal

with screws for thread d4 or bore d5

Vertical

From outside, with screws for thread d3
From inside, with screws for bore d6
From inside, with screws for bore d5 / d7

Sketch GN 492 Sketch GN 492 Vertical

Mounting facilities at the slider

Mounting with screws for thread d8

Sketch GN 492 slider

Assembly of position indicator and handwheel

Usage of installation kit, position indicator and handwheel

Sketch GN 491 handweehl

Load capacity

Technische Beschreibung
Show / Hide columns
dFx in NFy in N
l = 500

l = 1000

l = 1500
Mx in NmMy in NmMy in Nm
18425290180-425075
3085015501300800150150200
401100640034001900180210260
501900750051002700250350530
6027001150095008200550650980
Show / Hide columns
dFz in N
l = 500

l = 1000

l = 1500
Mx in NmMy in NmMy in Nm
18140105-425075
30700550250150150200
402400750290180210260
503400850340250350530
6075003100610550650980

Selected Part (How to order)

Total (net)
545,64
plus VAT 103,67 €
gross 649,31 €
In stock
Weight: 0,700 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.