JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 3492 Mounting Blocks Stainless Steel

Photo

GN 3492 Mounting Blocks, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Mounting blocks GN 3492 quickly and easily fasten standard parts with external thread, such as spring plungers or setting bolts, perpendicular to the mounting plane. The slotted holes and the locating thread allow for positioning of the mounting blocks in two directions.

To prevent unintentional adjustment, the standard part can be secured with a clamping thread lock, a lock nut or a grub screw.

Specification

  • Stainless steel precision castingNI AISI CF-8
    Matte shot-blasted finishGS

RoHS

Technical drawing

3D
Hide technical drawing
GN 3492 Mounting Blocks, Stainless Steel sketch

Article options / Table

Type

BMounting on both sides
Show / Hide columns
b1d1b2d2
For screw
h1h2Length lm1m2m3
8M 47M 32,59,5256161,5
10M 58M 43,512328202
12M 610M 54153810242,5
16M 813M 6518,54712303
20M 1016M 86236015384

Build & Price

Open 3D configurator
Width b1
Thread d1
Type

Material

Finish

Selected Part (How to order)

Total (net)
3,59
plus VAT 0,68 €
gross 4,27 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3492-8-M4-B-NI-GSGN 3492-10-M5-B-NI-GSGN 3492-12-M6-B-NI-GSGN 3492-16-M8-B-NI-GSGN 3492-20-M10-B-NI-GS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.