JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 526 Control Knobs Plastic, Bushing Steel

Photo

GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DGR - Gray, RAL 7035, matte finish
ELESA original design
code: IZN.381
Color cover: DGR - Gray, RAL 7035, matte finish
GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DGR - Gray, RAL 7035, matte finish GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DBL - Blue, RAL 5024, matte finish GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DGB - Yellow, RAL 1021, matte finish GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DGN - Green, RAL 6017, matte finish GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DOR - Orange, RAL 2004, matte finish GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DRT - Red, RAL 3000, matte finish GN 526 Control Knobs, Plastic, Bushing Steel Color cover: DSW - Black, RAL 9005, matte finish

Product description

Information

Control knobs GN 526 have a colored cover that conceals protruding or recessed shafts and is suitable for imprinting characters or symbols, if desired.

For assembly, the cover can be pressed on by hand. Disassembly is done by applying light pressure on the edge of the cover.

The combination with scale rings GN 526.1 extends the application possibilities of the control knobs. The scale rings are fastened using the 3 bores on the pitch circle d8.

Specification

  • Plastic, polyamide
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 130 °C
    • Black, shiny finish

  • Bushing
    Steel, blackened

  • Grub screw
    Steel, blackened

  • Cover
    Technopolymer (Polyacetal POM)
    Black, RAL 9005, matte finishDSWDSW
    Orange, RAL 2004, matte finishDORDOR
    Gray, RAL 7035, matte finishDGRDGR
    Yellow, RAL 1021, matte finishDGBDGB
    Blue, RAL 5024, matte finishDBLDBL
    Red, RAL 3000, matte finishDRTDRT
    Green, RAL 6017, matte finishDGNDGN

RoHS

Accessory

Scale Rings GN 526.1

Technical drawing

3D
Hide technical drawing
GN 526 Control Knobs, Plastic, Bushing Steel sketch

Article options / Table

Show / Hide columns
d1
Nominal
dimension

Actual
dimension
d2 H7
Bore
d3d4d5d6d7d8
P.C.D. Ø
l1l2l3l4l5r
3232B 6--1519,521,5M 4-1926,55166,59-
4242B 8--1829,531M 5-2832717,511,510,5-
4848B 8--223334,5M 5331,635,58228,51414
5252B 10B 12-2237,539M 5436,238,58,5221213,515,5
6363,5B 10B 12B 14264850,5M 6645,444,5113010,51619

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Color cover
DBL
DGB
DGN
DGR
DOR
DRT
DSW

Selected Part (How to order)

Total (net)
5,30
plus VAT 1,01 €
gross 6,31 €
In stock
Weight: 0,031 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 526-32-B6-DSWGN 526-32-B6-DORGN 526-32-B6-DGRGN 526-32-B6-DGBGN 526-32-B6-DBLGN 526-32-B6-DRTGN 526-32-B6-DGNGN 526-42-B8-DSWGN 526-42-B8-DORGN 526-42-B8-DGRGN 526-42-B8-DGBGN 526-42-B8-DBLGN 526-42-B8-DRTGN 526-42-B8-DGNGN 526-48-B8-DSWGN 526-48-B8-DORGN 526-48-B8-DGRGN 526-48-B8-DGBGN 526-48-B8-DBLGN 526-48-B8-DRTGN 526-48-B8-DGNGN 526-52-B10-DSWGN 526-52-B10-DORGN 526-52-B10-DGRGN 526-52-B10-DGBGN 526-52-B10-DBLGN 526-52-B10-DRTGN 526-52-B10-DGNGN 526-52-B12-DSWGN 526-52-B12-DORGN 526-52-B12-DGRGN 526-52-B12-DGBGN 526-52-B12-DBLGN 526-52-B12-DRTGN 526-52-B12-DGNGN 526-63-B10-DSWGN 526-63-B10-DORGN 526-63-B10-DGRGN 526-63-B10-DGBGN 526-63-B10-DBLGN 526-63-B10-DRTGN 526-63-B10-DGNGN 526-63-B12-DSWGN 526-63-B12-DORGN 526-63-B12-DGRGN 526-63-B12-DGBGN 526-63-B12-DBLGN 526-63-B12-DRTGN 526-63-B12-DGNGN 526-63-B14-DSWGN 526-63-B14-DORGN 526-63-B14-DGRGN 526-63-B14-DGBGN 526-63-B14-DBLGN 526-63-B14-DRTGN 526-63-B14-DGN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.