GN 526.1 Scale Rings for Control Knobs GN 526, Aluminum

Scale Rings GN 526.1: for Control Knobs GN 526, Aluminum
Original design
code: F.N/F.K/F.GS
Type: A - With arrow

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Scale rings GN 526.1 are supplied separately i.e. not mounted, together with 3 suitable rivets.

Besides the standard scale (Type S) these scale rings can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout on the order sheet „How to Order Graduations“.

Specification

Aluminum

  • Anodized, natural color
  • Arrow for type A
    Black, printed
  • Scale for type S
    Black, printed

RoHS

On request

  • Special graduations
    (see „How to Order Graduations“ )
Hide technical drawing
GN 526.1 Scale Rings for GN 526, Aluminum sketch

Article options / Table

Type

AWith arrow
BNeutral
SWith scale 0...9, 40 and/or 100 graduations
Show / Hide columns
d0
Knurled knob Ø
GN 526
d1l1l2sNumber of
Graduation marks
Type S
32386320,840
4250739140
48558431100
52639481100
637813571100

Build & Price

Outside diameter d1
Type



Outside diameter d1
Type



Graduations - „How to Order“

79f8897c-7231-4813-82c6-71e62af1faf5

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
3,56
plus VAT 0,68 €
gross 4,24 €
In stock
ELESA Code: 29004
Description: F.32 K
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 526.1-38-AGN 526.1-38-BGN 526.1-38-SGN 526.1-50-AGN 526.1-50-BGN 526.1-50-SGN 526.1-55-AGN 526.1-55-BGN 526.1-55-SGN 526.1-63-AGN 526.1-63-BGN 526.1-63-SGN 526.1-78-AGN 526.1-78-BGN 526.1-78-S

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.