JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 528.1 Cabinet U-Handles Plastic

Photo

GN 528.1 Cabinet U-Handles, Plastic Material: PA - Plastic
Color: OR - Orange, RAL 2004, matte finish
Original design
code: M.543 / M.543 N
Material: PA - Plastic
Color: OR - Orange, RAL 2004, matte finish
GN 528.1 Cabinet U-Handles, Plastic Material: PA - Plastic
Color: OR - Orange, RAL 2004, matte finish GN 528.1 Cabinet U-Handles, Plastic Material: PA - Plastic
Color: SW - Black, RAL 9005, matte finish GN 528.1 Cabinet U-Handles, Plastic Material: PP - Plastic
Color: SW - Black, RAL 9005, matte finish

Product description

Information

Cabinet U-handles GN 528.1 type PP (Polypropylene) may offer less favorable mechanical and thermal properties compared with PA (Polyamide), but they are less expensive and sufficient for many applications.

Specification

Handle

  • PlasticPA, Polyamide
    • Glass fiber reinforced
    • Operating temperature -30 °C to 130 °C
    • Black, RAL 9005, matte finishSWSW
    • Orange, RAL 2004, matte finishOROR
  • PlasticPP, Polypropylen
    • Glass fiber reinforced
    • Operating temperature -20 °C bis +100 °C
    • Black, RAL 9005, matte finishSWSW

Threaded bushings
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 528.1 Cabinet U-Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1dMaterial / Color
PA

PP
bhl2l3st
min.
94 -1M 6SWOR-213610779610
105 ±0,5M 5SWOR-233712090710
105 ±0,5M 6SWOR-233712090710
117 ±0,5M 6SWORSW25381341027,512
117 ±0,5M 8SWOR-25381341027,512
132 ±0,5M 8SWOR-2645150116813
179 ±1M 8SWOR-2851200160913
179 ±1M 10SWOR-2851200160913

Build & Price

Open 3D configurator
Material


Length l1
Thread d
Color
OR
SW

Selected Part (How to order)

Total (net)
4,08
plus VAT 0,78 €
gross 4,86 €
In stock
ELESA Code: 37284
Description: M.543/110 B-M6-C2
Weight: 0,031 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 528.1-PA-94-M6-SWGN 528.1-PA-94-M6-ORGN 528.1-PA-105-M5-SWGN 528.1-PA-105-M5-ORGN 528.1-PA-105-M6-SWGN 528.1-PA-105-M6-ORGN 528.1-PP-117-M6-SWGN 528.1-PA-117-M6-SWGN 528.1-PA-117-M6-ORGN 528.1-PA-117-M8-SWGN 528.1-PA-117-M8-ORGN 528.1-PA-132-M8-SWGN 528.1-PA-132-M8-ORGN 528.1-PA-179-M8-SWGN 528.1-PA-179-M8-ORGN 528.1-PA-179-M10-SWGN 528.1-PA-179-M10-OR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.