JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 58 Pot Magnets with Countersunk Bore

Photo

GN 58 Pot Magnets with Bore Finish: ZB - Zinc plated
Finish: ZB - Zinc plated
GN 58 Pot Magnets with Bore Finish: ZB - Zinc plated GN 58 Pot Magnets with Bore Finish: RT - Red, Lacquered

Product description

Information

Pot magnets GN 58 are combined with a steel housing and insulation of brass / aluminum into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

To ensure that the magnetic properties are not impaired negatively, the fixing screws should be made of non-magnetic material, like for example stainless steel, brass or plastic.

For easier handling and to avoid demagnetization, a galvanized iron plate protects the magnetic surface of the magnet during storage and transport.

Specification

Housing
Steel


Material of the magnet
AlNiCoAN
Aluminum, nickel, cobalt


Finish

  • Zinc platedZBZB
    Temperature resistant up to 200 °C
  • Red, LacqueredRTRT
    Temperature resistant up to 180 °C

RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1

Technical drawing

3D
Hide technical drawing
GN 58 Pot Magnets with Bore sketch

Article options / Table

Show / Hide columns
d1
Nominal
dimension

Actual
dimension
d2d3hNominal magnetic forces
in N
1919,1 ±0,53,78,77,5 ±0,330
2928,6 ±14,810,58,5 ±0,540
3838,1 ±14,810,510,5 ±0,380

Build & Price

Open 3D configurator
Material of the magnet

Diameter d1
Finish
RT
ZB

Selected Part (How to order)

Total (net)
3,27
plus VAT 0,62 €
gross 3,89 €
In stock
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.