d1 | Length l | d2 | e | h1 | h2 | h3 | h4 | h5 | k1 | k2 | k3 | k4 | c | s | Tightening torque in Nm | Nominal Load in t |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
M 12 | 18 | 4,8 | 40 | 129 | 116 | 75 | 41 | 49 | 12 | 53 | 25 | 82 | 18 | 36 | 10 | 0.63 |
M 16 | 24 | 7,4 | 46 | 166 | 146 | 97 | 49 | 63 | 16 | 73 | 32 | 105 | 25 | 41 | 30 | 1.50 |
M 20 | 30 | 9,6 | 61 | 215 | 187 | 126 | 61 | 78 | 20 | 95 | 42 | 136 | 30 | 55 | 70 | 2.50 |
M 24 | 36 | 12,1 | 78 | 263 | 227 | 150 | 77 | 96 | 26 | 118 | 52 | 163 | 35 | 70 | 150 | 4.00 |
M 30 | 45 | 15,6 | 95 | 304 | 267 | 174 | 93 | 119 | 30 | 135 | 57 | 189 | 40 | 85 | 225 | 5.00 |
M 36 | 54 | 19 | 100 | 359 | 310 | 208 | 102 | 137 | 36 | 161 | 68 | 227 | 48 | 90 | 410 | 8.00 |
Method of |
|
|
|
|
|
|
|
|
|||
Number |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
3 and 4 |
3 and 4 |
3 and 4 |
|
Angles of |
0° to 7° |
90° |
0° to 7° |
90° |
0° to 45° |
45° to 60° |
asymm. |
0° to 45° |
45° to 60° |
asymm. |
|
Factor |
1 |
1 |
2 |
2 |
1,4 |
1 |
1 |
2,1 |
1,5 |
1 |
|
M 12 |
0.63 t |
0.63 t |
1.26 t |
1.26 t |
0.88 t |
0.63 t |
0.63 t |
0.63 t |
0.95 t |
0.63 t |
|
M 16 |
1.50 t |
1.50 t |
3.00 t |
3.00 t |
2.10 t |
1.50 t |
1.50 t |
3.15 t |
2.25 t |
1.50 t |
|
M 20 |
2.50 t |
2.50 t |
5.00 t |
5.00 t |
3.50 t |
2.50 t |
2.50 t |
5.25 t |
3.75 t |
2.50 t |
|
M 24 |
M 24 |
M 24 |
8.00 t |
8.00 t |
5.60 t |
4.00 t |
4.00 t |
8.40 t |
6.00 t |
4.00 t |
|
M 30 |
6.70 t |
5.00 t |
13.40 t |
10.00 t |
7.00 t |
5.00 t |
5.00 t |
10.50 t |
7.50 t |
5.00 t |
|
M 36 |
10.00 t |
8.00 t |
20.00 t |
16.00 t |
11.20 t |
8.00 t |
8.00 t |
16.80 t |
12.00 t |
8.00 t |
The above load capacity table shows the maximum loads in metric tonnes as factor of the load ring type and at an operating temperature range of –40 °C to +200 °C, with a safety coefficient of 4 taken into account for all values. |
|
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0