d1 | Length l | e | h1 | h2 | h3 | h4 | k1 | k2 | k3 | k4 | A/F | Tightening torque in Nm | Nominal Load in t |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
M 8 | 13 | 30 | 84 | 76 | 31 | 45 | 8 | 45 | 29 | 44 | 27 | 10 | 0.30 |
M 10 | 17 | 34 | 86 | 78 | 31 | 47 | 8 | 45 | 29 | 44 | 30 | 10 | 0.45 |
M 12 | 21 | 42 | 117 | 107 | 49 | 58 | 10 | 55 | 35 | 65 | 36 | 10 | 0.60 |
M 16 | 25 | 48 | 127 | 114 | 46 | 68 | 13 | 64 | 38 | 65 | 41 | 30 | 1.30 |
M 20 | 33 | 62 | 150 | 137 | 54 | 83 | 13 | 61 | 35 | 77 | 55 | 70 | 2.00 |
M 24 | 40 | 81 | 191 | 173 | 66 | 107 | 18 | 76 | 40 | 94 | 70 | 150 | 3.50 |
M 30 | 50 | 99 | 243 | 221 | 90 | 131 | 22 | 94 | 50 | 126 | 85 | 225 | 5.00 |
Method of |
|
|
|
|
|
|
|
|
|||
Number |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
3 and 4 |
3 and 4 |
3 and 4 |
|
Angles of |
0° to 7° |
90° |
0° to 7° |
90° |
0° to 45° |
45° to 60° |
asymm. |
0° |
45° to 60° |
asymm. |
|
Factor |
1 |
1 |
2 |
2 |
1,4 |
1 |
1 |
2,1 |
1,5 |
1 |
|
M 8 |
0.60 t |
0.30 t |
1.20 t |
0.60 t |
0.42 t |
0.30 t |
0.30 t |
0.63 t |
0.45 t |
0.30 t |
|
M 10 |
0.90 t |
0.45 t |
1.80 t |
0.90 t |
0.63 t |
0.40 t |
0.40 t |
0.94 t |
0.67 t |
0.40 t |
|
M 12 |
1.20 t |
0.60 t |
2.40 t |
1.20 t |
0.84 t |
0.60 t |
0.60 t |
1.26 t |
0.90 t |
0.60 t |
|
M 16 |
2.60 t |
1.30 t |
5.20 t |
2.60 t |
1.82 t |
1.30 t |
1.30 t |
2.73 t |
1.95 t |
1.30 t |
|
M 20 |
4.00 t |
2.00 t |
8.00 t |
4.00 t |
2.80 t |
2.00 t |
2.00 t |
4.25 t |
3.00 t |
2.00 t |
|
M 24 |
7.00 t |
3.50 t |
14.00 t |
7.00 t |
4.90 t |
3.50 t |
3.50 t |
7.35 t |
5.25 t |
3.50 t |
|
M 30 |
10.00 t |
5.00 t |
20.00 t |
10.00 t |
7.00 t |
5.00 t |
5.00 t |
10.50 t |
7.50 t |
5.00 t |
The above load capacity table shows the maximum loads in metric tonnes as factor of the load ring type and at an operating temperature range of –40 °C to +100 °C, with a safety coefficient of 4 |
|
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0