JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6336 Star Knobs Stainless Steel

Photo

GN 6336 Star Knobs, Stainless Steel AISI 316 Type: E - With threaded blind bore
Type: E - With threaded blind bore
GN 6336 Star Knobs, Stainless Steel AISI 316 Type: E - With threaded blind bore GN 6336 Star Knobs, Stainless Steel AISI 316 Type: D - With threaded through bore
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 6336 satisfy the dimensions of the DIN 6336 but differ in terms of their non-scooping geometry, which makes cleaning easier and helps prevent possible build-up of dirt.

They are suitable for areas with special hygiene requirements and, thanks to the material used, for applications in highly corrosive environments.

Specification

Stainless steel precision castingA4 AISI 316
PolishedPL


RoHS

Technical drawing

3D
Hide technical drawing
GN 6336 Star Knobs, Stainless Steel AISI 316 sketch

Article options / Table

Type

DWith threaded through bore
EWith threaded blind bore
Show / Hide columns
d1d2d3h1h2t1
min.
t2
32M 6122091210
40M 81425121513
50M 101832151816
63M 122040192220

Build & Price

Open 3D configurator
Specifications









Material

Handle diameter d1
Thread d2
Type


Finish

Selected Part (How to order)

Total (net)
10,66
plus VAT 2,03 €
gross 12,69 €
In stock
Weight: 0,065 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.