JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6341 Washers

Photo

GN 6341 Washers, Steel Finish: ZB - Zinc plated, blue passivated
Type: B - With Bore for Countersunk Screw
Finish: ZB - Zinc plated, blue passivated
Type: B - With Bore for Countersunk Screw
GN 6341 Washers, Steel Finish: ZB - Zinc plated, blue passivated
Type: B - With Bore for Countersunk Screw GN 6341 Washers, Steel Finish: BT - Blackened
Type: A - With cylindrical bore GN 6341 Washers, Steel Finish: BT - Blackened
Type: B - With Bore for Countersunk Screw GN 6341 Washers, Steel Finish: ZB - Zinc plated, blue passivated
Type: A - With cylindrical bore

Product description

Information

Washers GN 6341 are used mainly in mechanical machine and jig construction when washers DIN 125, DIN 9021 and DIN 6340 no longer meet requirements.

In particular, the version for countersunk screw (Type B) is ideal for solid screw connections with a low construction height.

Specification

SteelST

  • Turned
  • BlackenedBTBT
  • Zinc plated, blue passivatedZBZB

RoHS

Technical drawing

3D
Hide technical drawing
GN 6341 Washers, Steel sketch

Article options / Table

Form

AWith cylindrical bore
BWith Bore for Countersunk Screw
Show / Hide columns
d1 +0,5/+0,2d2d3s
410138,42,5
5131610,53
6152012,64
8202616,85
102532216,5
12304025,27,5

Build & Price

Open 3D configurator
Specifications

Material

Inner diameter d1
Outside diameter d2
Type


Finish
BT
ZB

Selected Part (How to order)

Total (net)
0,84
plus VAT 0,16 €
gross 1,00 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.