GN 338 Disks with Cover Cap as Device Bases, Sliding Guides, Screw Covers

Disks with Cover Cap GN 338: as Device Bases, Sliding Guides, Screw Covers
Type: KS - Cover cap, gliding

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The application examples given above demonstrate the versatility of disks with cover cap GN 338.

Removal of the cover can be done by inserting a screwdriver in the gap on the edge.

Specification

Steel
Zinc plated, blue passivated


Cover caps

  • Type: KS
    Polyacetal (POM)
    Cream white RAL 9001
  • Type: KR
    Elastomer (TPE)
    ≈ 75 Shore A
    Black

RoHS

On request

Cover cap in other colors

Hide technical drawing
GN 338 Disks with Cover Cap sketch

Article options / Table

Type

KSCover cap, gliding
KRCover cap, non-gliding
Show / Hide columns
d1d2h1h2h3
163,2513,7
204,3513,7
254,35,714
325,36,715

Build & Price

Outside diameter d1
Type


Outside diameter d1
Type


Selected Part (How to order)

Total (net)
1,55
plus VAT 0,29 €
gross 1,84 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.