JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 650.4 Oil Level Indicators Narrow Shape

Photo

GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: A - Without thermometer, without protection frame
ELESA original design
code: HCZ. / HCZ-VT
Type: A - Without thermometer, without protection frame
GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: A - Without thermometer, without protection frame GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: AK - Without thermometer, without protection frame, with plastic screw GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: AS - Without thermometer, with protection frame GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: B - With thermometer, without protection frame GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: BK - With thermometer, without protection frame, with plastic screw GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: BS - With thermometer, with protection frame

Product description

Information

A special feature of oil level indicators GN 650.4 is their reduced dimension. The liquid level is visible even from side positions.

The polyamide body consists of two parts which are ultrasonically welded together. The oil level indicators are individually air pressure tested for leaks at 3 bar.

All oil level indicators GN 650.4 can also be used on tanks which are pressurised. Pressure test results regarding resistance under pressure are available.

As a contrast screen, a white lacquered aluminium strip is used which shows marking lines or temperature scale.

The scale is placed behind and outside the liquid column as a protective measure.

The protection frame is designed to increase the resistance of the indicator by absorbing all shocks. The protection frame is mounted to the indicator.

Specification

Body plastic
Crystal-clear Polyamide (PA 6-T)

  • Ageing resistant
  • High mechanical strength
  • Temperature restistant up to 90 °C
  • Solvent resistant,
    but not suitable for alcohol
  • Avoid contact with hot water

Protective housing
Plastic (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish

Reflector
Aluminium

  • White lacquered,
  • With two black marking lines resp. scale

O-rings
Rubber NBR (Perbunan®)


Set screw, hexagon nut, serrated lock washer

  • Type A / B / AS / BS:
    Steel, zinc plated, blue passivated
  • Type AK /BK: Plastic (PA)
    Glass fiber reinforced, black matte finish
    Tightening torque max. 6 Nm

RoHS

Technical drawing

3D
Hide technical drawing
GN 650.4 Oil Level Indicators, Narrow Shape, Plastic sketch

Article options / Table

Type

AWithout thermometer, without protection frame
BWith thermometer, without protection frame
AKWithout thermometer, without protection frame, with plastic screw
BKWith thermometer, without protection frame, with plastic screw
ASWithout thermometer, with protection frame
BSWith thermometer, with protection frame
Show / Hide columns
l1b1b2d
Type A / AS
Type B / BS

Type AK
Type BK
l2l3l4l5l6l7l8l9l10s ≈
max. Wall
thickness
Thermometer scale
°C

°F
762227M 10M 122340991811,51517,510514,51220 ... 10068 ... 210
1272227M 12M 1223801502311,51517,515614,5100 ... 10032 ... 210
2542227M 12M 122320327823121517,528415100 ... 10032 ... 210

Build & Price

Open 3D configurator
Distance of the screws l1
Type






Selected Part (How to order)

Total (net)
13,67
plus VAT 2,60 €
gross 16,27 €
In stock
ELESA Code: 11382
Description: HCZ.76
Weight: 0,085 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261029
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.