Oil Level Indicators

Oil level indicators allow you to read the level and temperature of lubricants, coolants or hydraulic fluids on the outside of the container. If needed, the levels can be read electrically and transmitted to controls as a signal.

Filter products
Temperature resistance
Version
Product Family

GN 650.2 Oil Level Indicators, Plastic with Protective Housing Type: B - With thermometer<br />Protection housing: P - Zinc die casting

GN 650.2

Oil Level Indicators, Plastic with Protective Housing
GN 650.4 Oil Level Indicators, Narrow Shape, Plastic Type: A - Without thermometer, without protection frame

GN 650.4

Oil Level Indicators, Narrow Shape, Plastic