JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 817.8 Indexing Plungers Removable, with or without Rest Position

Photo

GN 817.8 Indexing Plungers, Removable Type: BK - Without rest position, with lock nut
Type: BK - Without rest position, with lock nut
GN 817.8 Indexing Plungers, Removable Type: BK - Without rest position, with lock nut GN 817.8 Indexing Plungers, Removable Type: B - Without rest position, without lock nut GN 817.8 Indexing Plungers, Removable Type: C - With rest position, without lock nut GN 817.8 Indexing Plungers, Removable Type: CK - With rest position, with lock nut

Product description

Information

Indexing plungers GN 817.8 have been designed such that special versions of the indexing pins can also be made economically in smaller unit quantities.

If reqiured, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be assembled several times. All parts are supplied in a non-assembled set.

The indexing plungers type C / CK are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Specification

SteelST blackened
Guide
Lock nut


Plunger pin
Stainless steel AISI 303


Countersunk screw DIN 7991
Stainless steel AISI 304


Knob
Plastic (Polyamide PA)
Black, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 817.8 Indexing Plungers, Removable sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
Show / Hide columns
d1
Plunger -0,02/-0,05
Bore H7
l1
Indexing
length
l2
max.
stroke
d2d3d4 -0,02/-0,1d5kl3l4l5l6l7l8 ±0,1tA/FSpring
load
in N≈
initial
\end
768M 12 x 1,5235M 32020482263117,67146,519
7911M 12 x 1,5235M 320204822627,521,1714625
8810M 16 x 1,5286M 42425582683920,68178,526
81214M 16 x 1,5286M 42425582683425,68178,528
101214M 16 x 1,5287,5M 424305826839,225,48179,538
121517M 20 x 1,5339M 628,53571,5331047,331,313,52211,540

Build & Price

Open 3D configurator
Specifications

Bolt diameter d1
Indexing length l1
Type




Material

Selected Part (How to order)

Total (net)
9,38
plus VAT 1,78 €
gross 11,16 €
In stock
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.