JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 820.1 Toggle Clamps Steel, Operating Lever Horizontal, with Vertical Mounting Base

Photo

GN 820.1 Toggle Clamps, Steel, Operating Lever Horizontal, with Vertical Mounting Base Type: N - Forked clamping arm, with two flanged washers
Type: N - Forked clamping arm, with two flanged washers
GN 820.1 Toggle Clamps, Steel, Operating Lever Horizontal, with Vertical Mounting Base Type: N - Forked clamping arm, with two flanged washers GN 820.1 Toggle Clamps, Steel, Operating Lever Horizontal, with Vertical Mounting Base Type: NC - Forked clamping arm, with two flanged washers and clamping screw GN 708.1 GN 820.1 Toggle Clamps, Steel, Operating Lever Horizontal, with Vertical Mounting Base Type: P - Solid clamping arm, with clasp for welding

Product description

Information

Toggle clamps GN 820.1 work according to the toggle principle: lever and clamping bar move in the opposite direction.

They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position.

Toggle clamps in the U-bar version with two flanged washers (type N) can accommodate an application specific clamping screw. A clamping screw with neoprene rubber tip is also included for type NC.

Toggle clamps in type P version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component.

Specification

Steel

  • Case-hardened Steel C10
    Zinc plated, blue passivated
  • Bearing pins tempered
  • Bearing rivets (for size 355 and up) case-hardened

All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


Clamping screw GN 708.1, type A

  • Steel, zinc plated
  • Rubber thrust pad 85 Shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 820.1 Toggle Clamps, Steel, Operating Lever Horizontal, with Vertical Mounting Base sketch

Article options / Table

Type

NForked clamping arm, with two flanged washers
NCForked clamping arm, with two flanged washers and clamping screw GN 708.1
PSolid clamping arm, with clasp for welding
Show / Hide columns
SizeFH in N
Holding
capacity
ab1b2b3b4d1d2h1h2h3h4h5
max.
759002028845,5M 54,545,527,5111912,5
130100032361056,5M 65,564441625,527,5
230170037441268,5M 86,57550183026
3551800586014710,4M 108,510269223742,5
45532006570181012,4M 128,511980,5264348
Show / Hide columns
Sizel1l2l3l4
max.
l5m1m2m3r ≈sw
Adjustable
range
75118684049,54513,53,5543415
13017092536455265,88,862517,5
23019610963,57868266,5973620
3552701619611577417,59,6110719
45530918611613510041,51112,51281033

Build & Price

Open 3D configurator
Specifications

Size
Type



Selected Part (How to order)

Total (net)
14,66
plus VAT 2,79 €
gross 17,45 €
In stock
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.